Driveshaft Protection Cap - 55.0 mm ; Overall Diameter - 88.0 mm | 3.465 in ; Push Fit

Item code: 467022 50 In stock - Delivery conditions may apply, visit our FAQs

This Driveshaft Protection Cap that is made from Yellow LDPE helps to protect SAE driveshafts and the surrounding bearings from oil and an array of chemicals.

Specifications

Specifications

Imperial
Metric
Colour Yellow
Compatible Drive Shaft Standard ANSI, SAE
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 50

Order in multiple of 50

SKU price information
Quantity Unit price
1 - 49 R 28,9336
50 - 499 R 16,7103
500 - 999 R 15,8629
1000 + R 15,0262
Standard pack: 50

Order in multiple of 50

Total price:

R 28,93

1 x R 28,9336

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Compatible Drive Shaft Standard ANSI, SAE
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
Specifications/Standards (All) DIN 748
Compatible Drive Shaft Diameters (All) 55.0 mm
Cap Height 130.0 mm
Overall Diameter 88.0 mm