Driveshaft Protection Cap - 35.0 mm ; Overall Diameter - 56.0 mm | 2.205 in ; Push Fit

Item code: 467017 2 In stock - Delivery conditions may apply, visit our FAQs

This Driveshaft Protection Cap that is made from Yellow LDPE helps to protect SAE driveshafts and the surrounding bearings from oil and an array of chemicals.

Specifications

Specifications

Imperial
Metric
Colour Yellow
Compatible Drive Shaft Standard ANSI, SAE
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 100

Order in multiple of 100

SKU price information
Quantity Unit price
1 - 9 R 51,5984
10 - 49 R 25,8048
50 - 99 R 12,8912
100 - 999 R 7,8334
1000 - 1999 R 7,4518
2000 + R 7,0596
Standard pack: 100

Order in multiple of 100

Total price:

R 51,60

1 x R 51,5984

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Compatible Drive Shaft Standard ANSI, SAE
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
Specifications/Standards (All) DIN 748
Compatible Drive Shaft Diameters (All) 35.0 mm
Cap Height 95.0 mm
Overall Diameter 56.0 mm