Driveshaft Protection Cap - 30.0 mm ; Overall Diameter - 48.0 mm | 1.89 in ; Push Fit

Item code: 467015 In production

This Driveshaft Protection Cap that is made from Yellow LDPE helps to protect ANSI driveshafts and the surrounding bearings from oil and an array of chemicals.

Specifications

Specifications

Imperial
Metric
Colour Yellow
Compatible Drive Shaft Standard ANSI
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 100

Order in multiple of 100

SKU price information
Quantity Unit price
1 - 9 R 42,6832
10 - 49 R 21,336
50 - 99 R 10,6624
100 - 999 R 6,4872
1000 - 1999 R 6,148
2000 + R 5,8406
Standard pack: 100

Order in multiple of 100

Total price:

R 42,68

1 x R 42,6832

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Compatible Drive Shaft Standard ANSI
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
Specifications/Standards (All) DIN 748
Compatible Drive Shaft Diameters (All) 30.0 mm
Cap Height 95.0 mm
Overall Diameter 48.0 mm