Driveshaft Protection Cap - 22.0 mm ; Overall Diameter - 35.5 mm | 1.398 in ; Push Fit

Item code: 467011 In production

This Driveshaft Protection Cap that is made from Yellow LDPE helps to protect SAE driveshafts and the surrounding bearings from oil and an array of chemicals.

Specifications

Specifications

Imperial
Metric
Colour Yellow
Compatible Drive Shaft Standard ANSI, SAE
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 250

Order any quantity

SKU price information
Quantity Unit price
1 - 24 R 26,0288
25 - 124 R 13,0368
125 - 249 R 6,496
250 - 2499 R 3,9538
2500 - 4999 R 3,763
5000 + R 3,5616
Standard pack: 250

Order any quantity

Total price:

R 26,03

1 x R 26,0288

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Compatible Drive Shaft Standard ANSI, SAE
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
Specifications/Standards (All) DIN 748
Compatible Drive Shaft Diameters (All) 22.0 mm
Cap Height 60.0 mm
Overall Diameter 35.5 mm