Driveshaft Protection Cap - 20.0 mm ; Overall Diameter - 32.0 mm | 1.26 in ; Push Fit

Item code: 467010 In production

This Driveshaft Protection Cap that is made from Yellow LDPE helps to protect ANSI driveshafts and the surrounding bearings from oil and an array of chemicals.

Specifications

Specifications

Imperial
Metric
Colour Yellow
Compatible Drive Shaft Standard ANSI
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 250

Order any quantity

SKU price information
Quantity Unit price
1 - 24 R 24,6288
25 - 124 R 12,3312
125 - 249 R 6,16
250 - 2499 R 3,7418
2500 - 4999 R 3,5616
5000 + R 3,3708
Standard pack: 250

Order any quantity

Total price:

R 24,63

1 x R 24,6288

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Compatible Drive Shaft Standard ANSI
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
Specifications/Standards (All) DIN 748
Compatible Drive Shaft Diameters (All) 20.0 mm
Cap Height 60.0 mm
Overall Diameter 32.0 mm