Driveshaft Protection Cap - 19.0 mm ; Overall Diameter - 30.5 mm | 1.201 in ; Push Fit

Item code: 467009 In production

This Driveshaft Protection Cap that is made from Yellow LDPE helps to protect SAE driveshafts and the surrounding bearings from oil and an array of chemicals.

Specifications

Specifications

Imperial
Metric
Colour Yellow
Compatible Drive Shaft Standard ANSI, SAE
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 500

Order any quantity

SKU price information
Quantity Unit price
1 - 49 R 21,2352
50 - 249 R 10,6288
250 - 499 R 5,32
500 - 4999 R 3,233
5000 - 9999 R 3,074
10000 + R 2,9044
Standard pack: 500

Order any quantity

Total price:

R 21,24

1 x R 21,2352

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Compatible Drive Shaft Standard ANSI, SAE
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
Specifications/Standards (All) DIN 748
Compatible Drive Shaft Diameters (All) 19.0 mm
Cap Height 50.0 mm
Overall Diameter 30.5 mm