Driveshaft Protection Cap - 10.0 mm ; Overall Diameter - 16.0 mm | 0.63 in ; Push Fit

Item code: 467004 In production

This Driveshaft Protection Cap that is made from Yellow LDPE helps to protect SAE driveshafts and the surrounding bearings from oil and an array of chemicals.

Specifications

Specifications

Imperial
Metric
Colour Yellow
Compatible Drive Shaft Standard SAE
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 500

Order any quantity

SKU price information
Quantity Unit price
1 - 49 R 15,1441
50 - 249 R 7,5841
250 - 499 R 3,6926
500 - 4999 R 2,1947
5000 - 9999 R 2,086
10000 + R 1,9557
Standard pack: 500

Order any quantity

Total price:

R 15,14

1 x R 15,1441

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Compatible Drive Shaft Standard SAE
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
Specifications/Standards (All) DIN 748
Compatible Drive Shaft Diameters (All) 10.0 mm
Cap Height 30.0 mm
Overall Diameter 16.0 mm