Driveshaft Protection Cap - 9.0 mm ; Overall Diameter - 14.5 mm | 0.571 in ; Push Fit

Item code: 467003 28000 In stock - Delivery conditions may apply, visit our FAQs

This Driveshaft Protection Cap that is made from Yellow LDPE helps to protect ANSI driveshafts and the surrounding bearings from oil and an array of chemicals.

Specifications

Specifications

Imperial
Metric
Colour Yellow
Compatible Drive Shaft Standard ANSI
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 1000

Order any quantity

SKU price information
Quantity Unit price
1 - 99 R 13,9888
100 - 499 R 7
500 - 999 R 3,5168
1000 - 9999 R 2,1094
10000 - 19999 R 2,0352
20000 + R 1,908
Standard pack: 1000

Order any quantity

Total price:

R 13,99

1 x R 13,9888

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Compatible Drive Shaft Standard ANSI
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
Specifications/Standards (All) DIN 748
Compatible Drive Shaft Diameters (All) 9.0 mm
Cap Height 25.0 mm
Overall Diameter 14.5 mm