DISCONTINUED PRODUCT
This product is no longer available.
Please contact us on +27 (0) 11 314 8750 to discuss your requirements.
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Rubber |
---|---|
Colour | White |
Format | On a Pad |
Priced Per | Pad |
Removability | Permanent |
Shape | Rectangular |
Quantity of Pads Per Carton | 400 |
Quantity of Pieces Per Carton | 4000 |
Quantity of Pieces Per Pad | 10 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue