Menu Search

Dome Nuts - Nylon

In stock

Dome Nuts, also known as Cap Nuts and Acorn Nuts, is a type of nut that has a domed end on one side. As such, a Dome Nut is ideal for covering and protecting a bolt or screw in a wide range of applications.

Made from Nylon 6/6, these Nylon Acorn Nuts not only protect the bold threads under the nut, but also provide a tidy appearance. A Cap Nut may also improve safey on some joints and applications. When an assembly needs a smooth finsih, or you wish to hide or disguise the fasteners and exposed threads of an application, Plastic Dome Nuts are the ideal solution.

  • Nut Shape: Hexagonal
  • Colours: Black and Natural
  • DIN 1587

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Colour Overall Height View
R 4,1308 - R 4,3569 9 In stock - Delivery conditions may apply, visit our FAQs
M8
13.0 mm
Natural
15.0 mm
R 21,2723 - R 21,2723 Request the lead time here
M12
19.0 mm
Natural
22.0 mm
R 3,1432 - R 4,3379 Request the lead time here
M5
8.0 mm
Natural
10.0 mm
R 2,0829 - R 2,3144 Request the lead time here
M5
8.0 mm
Natural
10.0 mm
R 5,759 - R 5,759 800 In stock - Delivery conditions may apply, visit our FAQs
M3
5.5 mm
Natural
6.0 mm
R 4,0554 - R 4,2514 Request the lead time here
M6
10.0 mm
Natural
12.0 mm
R 4,4926 - R 4,7338 1000 In stock - Delivery conditions may apply, visit our FAQs
M10
17.0 mm
Natural
18.0 mm
R 2,688 - R 3,6979 Request the lead time here
M3
5.5 mm
Natural
6.5 mm
R 7,8082 - R 12,6866 Request the lead time here
M10
17.0 mm
Natural
18.0 mm
R 2,9014 - R 4,025 Request the lead time here
M4
7.0 mm
Natural
8.0 mm
10060759 R 4,6735 - R 5,2012 800 In stock - Delivery conditions may apply, visit our FAQs
M6
10.0 mm
Black
12.0 mm
R 5,2012 - R 5,7741 Request the lead time here
M10
17.0 mm
Black
18.0 mm
R 2,5715 - R 2,8572 Request the lead time here
M5
8.0 mm
Black
10.0 mm
R 4,7941 - R 5,3218 Request the lead time here
M8
13.0 mm
Black
15.0 mm
R 23,4432 - R 26,0212 63 In stock - Delivery conditions may apply, visit our FAQs
M12
19.0 mm
Black
22.0 mm
R 3,4987 - R 6,4144 Request the lead time here
M6
10.0 mm
Natural
12.0 mm
R 3,1858 - R 4,4232 250 In stock - Delivery conditions may apply, visit our FAQs
M4
7.0 mm
Black
8.0 mm
R 5,5329 - R 6,1359 100 In stock - Delivery conditions may apply, visit our FAQs
M3
5.5 mm
Black
6.0 mm
R 4,2099 - R 7,6944 Request the lead time here
M8
13.0 mm
Natural
15.0 mm
R 8,8891 - R 21,7465 Request the lead time here
M12
19.0 mm
Black
22.0 mm
  • of 2
Cap Nut M8 13.0 mm 15.0 mm Nylon

10060780

Price Range
R 4,3569 - R 4,1308

Stock Levels
9 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Distance Across Flats
    13.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M12 19.0 mm 22.0 mm Nylon

10060896

Price Range
R 21,2723 - R 21,2723

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    19.0 mm
  • Thread Size
    M12
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M5 8.0 mm 10.0 mm Nylon

10326619

Price Range
R 4,3379 - R 3,1432

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M5 8.0 mm 10.0 mm Nylon

10060711

Price Range
R 2,3144 - R 2,0829

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M3 5.5 mm 6.0 mm Nylon

10180457

Price Range
R 5,759 - R 5,759

Stock Levels
800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Distance Across Flats
    5.5 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M6 10.0 mm 12.0 mm Nylon

10060742

Price Range
R 4,2514 - R 4,0554

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M10 17.0 mm 18.0 mm Nylon

10060834

Price Range
R 4,7338 - R 4,4926

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Distance Across Flats
    17.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M3 5.5 mm 6.5 mm Nylon

10326572

Price Range
R 3,6979 - R 2,688

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M10 17.0 mm 18.0 mm Nylon

10326688

Price Range
R 12,6866 - R 7,8082

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    17.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M4 7.0 mm 8.0 mm Nylon

10326596

Price Range
R 4,025 - R 2,9014

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M6 10.0 mm 12.0 mm Nylon

10060759

Price Range
R 5,2012 - R 4,6735

Stock Levels
800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Distance Across Flats
    10.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M10 17.0 mm 18.0 mm Nylon

10060858

Price Range
R 5,7741 - R 5,2012

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    17.0 mm
  • Thread Size
    M10
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M5 8.0 mm 10.0 mm Nylon

10060728

Price Range
R 2,8572 - R 2,5715

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M8 13.0 mm 15.0 mm Nylon

10060797

Price Range
R 5,3218 - R 4,7941

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Thread Size
    M8
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M12 19.0 mm 22.0 mm Nylon

10060919

Price Range
R 26,0212 - R 23,4432

Stock Levels
63 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Distance Across Flats
    19.0 mm
  • Thread Size
    M12
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M6 10.0 mm 12.0 mm Nylon

10326640

Price Range
R 6,4144 - R 3,4987

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M4 7.0 mm 8.0 mm Nylon

10326602

Price Range
R 4,4232 - R 3,1858

Stock Levels
250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Distance Across Flats
    7.0 mm
  • Thread Size
    M4
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M3 5.5 mm 6.0 mm Nylon

10180464

Price Range
R 6,1359 - R 5,5329

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Distance Across Flats
    5.5 mm
  • Thread Size
    M3
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M8 13.0 mm 15.0 mm Nylon

10326664

Price Range
R 7,6944 - R 4,2099

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M12 19.0 mm 22.0 mm Nylon

10326718

Price Range
R 21,7465 - R 8,8891

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    19.0 mm
  • Thread Size
    M12
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Domed