Key Latch Key Type:Keyed Alike Cam Length - 45.0 mm | 1.772 in Finish - Chrome Plated

Item code: 491836 In production

491836

Specifications

Specifications

Imperial
Metric
Finish Chrome Plated
Full Material Die Cast Zinc Alloy
Keying Keyed Alike
Key Type Keyed Alike
Material Zinc
See all specs and customise
Print page

Pricing and options

Standard pack: 100

Order any quantity

SKU price information
Quantity Unit price
1 - 9 R 811,3504
10 - 49 R 405,6752
50 - 99 R 202,832
100 - 999 R 123,331
1000 - 1999 R 117,1618
2000 + R 110,9926
Standard pack: 100

Order any quantity

Total price:

R 811,35

1 x R 811,3504

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Finish Chrome Plated
Full Material Die Cast Zinc Alloy
Keying Keyed Alike
Key Type Keyed Alike
Material Zinc
Cam Length 45.0 mm

Useful Information