Key Latch - ; Key Type:5.0 mm Double Bit ; Cam Length - 35.0 mm | 1.378 in ; Finish - Black

Item code: 26120201591E 50 In stock - Delivery conditions may apply, visit our FAQs

Replaces Item No.(s): Essentra 468491

Specifications

Specifications

Imperial
Metric
Body Material Polyamide
Cam Material Polyamide
Finish Black
Full Material Polyamide Based Technopolymer
Housing Material Polyamide
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 50

Order any quantity

SKU price information
Quantity Unit price
1 - 49 R 137,7129
50 - 499 R 79,4774
500 - 999 R 75,5117
1000 + R 71,5242
Standard pack: 50

Order any quantity

Total price:

R 137,71

1 x R 137,7129

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Body Material Polyamide
Cam Material Polyamide
Finish Black
Full Material Polyamide Based Technopolymer
Housing Material Polyamide
Keying Keyed Alike
Key Type 5.0 mm Double Bit
Material Polyamide
Mounting Hole Shape Rectangular
Style Snap In
Cam Length 35.0 mm
Compatible Door Thickness Range 0.8 - 1.8 mm
Head Length 45.0 mm