Menu Search

Insulated Cord Ends 0.5 mm² White

Insulated quick crimp cord end terminal to protect wires from damage and provide a stronger electrical and mechanical connection into terminal blocks. Colour coded according to DIN 46228/4.
Item code:

1443036

In production For more information Delivery & returns

DISCONTINUED PRODUCT

This product is no longer available.

Please contact us on +27 (0) 11 314 8750 to discuss your requirements.

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cross Section Dimensions 0.5 mm²
Inside Diameter 1.0 mm
Outside Diameter 2.6 mm
Overall Length 12.0 mm
Type Insulated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us