Corner Protectors are designed to protect sharp, delicate corners during transit and storage. The design ensures a secure, snug fit that is easy to install and remove by simply pushing it into place. Commonly used in industrial, commercial and residential settings.
Material: LDPE, PP Colour: White, Black Series Code: SR1041
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | T | L | Colour | t | Material | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 3,3921 - R 7,9502 | 250 In stock - Delivery conditions may apply, visit our FAQs |
1.26 in
32.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| R 6,5882 - R 7,1312 | Request the lead time here |
1.575 in
40.0 mm
|
1.772 in
45.0 mm
|
White
|
|
LDPE - PIR
|
4
|
||
| R 1,99 - R 2,2634 | Request the lead time here |
0.315 in
8.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| R 3,181 - R 7,9502 | Request the lead time here |
0.945 in
24.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| R 4,8997 - R 5,6119 | Request the lead time here |
1.181 in
30.0 mm
|
1.772 in
45.0 mm
|
White
|
|
LDPE - PIR
|
4
|
||
| R 2,8041 - R 3,1935 | Request the lead time here |
0.709 in
18.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| R 6,073 - R 15,1756 | Request the lead time here |
0.047 in
1.2 mm
|
1.26 in
32.0 mm
|
White
|
0.031 in
0.8 mm
|
LDPE
|
1
|
||
| R 2,176 - R 10,9372 | Request the lead time here |
0.157 in
4.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE
|
3
|
||
| R 2,1191 - R 10,6101 | Request the lead time here |
0.472 in
12.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE
|
3
|
||
| R 2,9298 - R 14,6351 | Request the lead time here |
0.709 in
18.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE
|
3
|
||
| R 2,0051 - R 7,9502 | 440 In stock - Delivery conditions may apply, visit our FAQs |
1.378 in
35.0 mm
|
2.165 in
55.0 mm
|
Black
|
0.591 in
15.0 mm
|
PP
|
5
|
||
| R 3,8401 - R 17,2663 | Request the lead time here |
0.984 in
25.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE
|
3
|
||
| R 3,0294 - R 13,668 | Request the lead time here |
0.787 in
20.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE
|
3
|
||
| R 3,0578 - R 13,8102 | Request the lead time here |
0.866 in
22.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE
|
3
|
||
| R 1,9769 - R 9,9132 | Request the lead time here |
0.315 in
8.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE
|
3
|
||
| R 1,9058 - R 9,5149 | Request the lead time here |
0.236 in
6.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE
|
3
|
||
| R 2,7592 - R 13,7817 | Request the lead time here |
0.591 in
15.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE
|
3
|
||
| R 6,4002 - R 22,3865 | Request the lead time here |
0.866 in
22.0 mm
|
1.772 in
45.0 mm
|
White
|
|
LDPE
|
2
|
||
| R 2,048 - R 10,2687 | Request the lead time here |
0.394 in
10.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE
|
3
|
||
| R 3,8116 - R 17,1383 | Request the lead time here |
0.945 in
24.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue