Menu Search

Flat Diffuser 27.5 mm (H) 16.0 mm (W)

Item code:

466445

In production
Loading...
SKU price information
Quantity Unit price
10 - 49 R 67,7484
50 - 99 R 32,9277
100 - 499 R 21,9659
500 - 999 R 20,8669
1000 + R 19,7679
Standard pack: 10

Order in multiple of 10

Total price:

R 677,48

10 x R 67,7484

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hose Inside Diameter 6.4 mm
Overall Height 27.5 mm
Slot Width 16.0 mm
Colour Yellow
Full Material Polyacetal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us