Menu Search

Clevis Joints

In production

These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.

It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.

They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.

  • U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
  • It creates a reliable and strong connection while also resisting wear and tear.
  • Available in both right and left hand standard thread.
  • It can handle high loads and stresses.
Material: 316 Stainless Steel, Igumid G, 303 Stainless Steel, Steel Series Code: SRR3402A4, SRR3409, SRR3403, SRR3402, SRR3386, SRR3385

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
165 results
Product SKUs information
Essentra Part Number Price range Availability Clevis Size Thread hand Finish Material Thread Type d1 tol. H9 l1 ±0.5 View
R 1 398,5207 - R 1 864,622 Request the lead time here
20x40
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
20.0
40.0
R 508,3756 - R 782,183 Request the lead time here
14x28
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
14.0
28.0
R 34,9034 - R 53,7642 Request the lead time here
5x10
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
5.0
10.0
R 570,8115 - R 878,2215 Request the lead time here
16x32
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
16.0
32.0
R 150,8867 - R 232,1834 Request the lead time here
4x8
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
4.0
8.0
R 331,4739 - R 510,1099 Request the lead time here
12x24
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
12.0
24.0
R 115,3329 - R 177,3352 Request the lead time here
8x16
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
8.0
16.0
R 227,414 - R 349,9011 Request the lead time here
10x20
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
10.0
20.0
R 312,8298 - R 481,2766 Request the lead time here
10x40
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
10.0
40.0
R 81,9471 - R 125,9557 Request the lead time here
6x12
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
6.0
12.0
R 131,8091 - R 202,9166 Request the lead time here
8x32
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
8.0
32.0
R 55,4985 - R 85,4157 Request the lead time here
12x48
Right Hand
Silver Zinc Plated
Steel
Coarse
12.0
48.0
R 108,6124 - R 166,9293 Request the lead time here
14x28
Right Hand
Silver Zinc Plated
Steel
Fine
14.0
28.0
R 600,5119 - R 923,7477 Request the lead time here
14x56
Right Hand
Silver Zinc Plated
Steel
Fine
14.0
56.0
R 209,6371 - R 322,3686 Request the lead time here
16x64
Right Hand
Silver Zinc Plated
Steel
Coarse
16.0
64.0
R 1 481,9853 - R 1 976,0527 Request the lead time here
18x36
Right Hand
Silver Zinc Plated
Steel
Coarse
18.0
36.0
R 72,8418 - R 112,0811 Request the lead time here
16x32
Right Hand
Silver Zinc Plated
Steel
Fine
16.0
32.0
R 36,4209 - R 55,9321 Request the lead time here
10x40
Right Hand
Silver Zinc Plated
Steel
Coarse
10.0
40.0
R 55,2817 - R 84,9821 Request the lead time here
12x24
Right Hand
Silver Zinc Plated
Steel
Coarse
12.0
24.0
R 13,441 - R 20,8119 Request the lead time here
6x12
Right Hand
Silver Zinc Plated
Steel
Coarse
6.0
12.0
  • of 9
Clevis Joint 20x40 M20 105.0 316 Stainless Steel

20217426

Price Range
R 1 864,622 - R 1 398,5207

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint 14x28 M14 72.0 316 Stainless Steel

20217402

Price Range
R 782,183 - R 508,3756

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x28
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
Clevis Joint 5x10 M5 26.0 316 Stainless Steel

20217334

Price Range
R 53,7642 - R 34,9034

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
Clevis Joint 16x32 M16 83.0 316 Stainless Steel

20217419

Price Range
R 878,2215 - R 570,8115

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint 4x8 M4 21.0 316 Stainless Steel

20217327

Price Range
R 232,1834 - R 150,8867

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    4x8
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    8.0
Clevis Joint 12x24 M12 62.0 316 Stainless Steel

20217396

Price Range
R 510,1099 - R 331,4739

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint 8x16 M8 42.0 316 Stainless Steel

20217358

Price Range
R 177,3352 - R 115,3329

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint 10x20 M10 52.0 316 Stainless Steel

20217372

Price Range
R 349,9011 - R 227,414

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint 10x40 M10 72.0 316 Stainless Steel

20217389

Price Range
R 481,2766 - R 312,8298

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint 6x12 M6 31.0 316 Stainless Steel

20217341

Price Range
R 125,9557 - R 81,9471

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x12
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    12.0
Clevis Joint 8x32 M8 58.0 316 Stainless Steel

20217365

Price Range
R 202,9166 - R 131,8091

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint 12x48 M12 86.0 Steel

20209490

Price Range
R 85,4157 - R 55,4985

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint 14x28 M14 72.0 Steel

20209520

Price Range
R 166,9293 - R 108,6124

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x28
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
Clevis Joint 14x56 M14 101.0 Steel

20209544

Price Range
R 923,7477 - R 600,5119

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint 16x64 M16 115.0 Steel

20209575

Price Range
R 322,3686 - R 209,6371

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint 18x36 M18 94.0 Steel

20209599

Price Range
R 1 976,0527 - R 1 481,9853

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    18x36
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    18.0
  • l1 ±0.5
    36.0
Clevis Joint 16x32 M16 83.0 Steel

20209568

Price Range
R 112,0811 - R 72,8418

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint 10x40 M10 72.0 Steel

20209452

Price Range
R 55,9321 - R 36,4209

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint 12x24 M12 62.0 Steel

20209476

Price Range
R 84,9821 - R 55,2817

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint 6x12 M6 31.0 Steel

20209377

Price Range
R 20,8119 - R 13,441

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x12
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    12.0