Menu Search

Clevis Joints

In production

These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.

It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.

They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.

  • U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
  • It creates a reliable and strong connection while also resisting wear and tear.
  • Available in both right and left hand standard thread.
  • It can handle high loads and stresses.
Material: 316 Stainless Steel, Igumid G, 303 Stainless Steel, Steel Series Code: SRR3402A4, SRR3409, SRR3403, SRR3402, SRR3386, SRR3385

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
165 results
Product SKUs information
Essentra Part Number Price range Availability Clevis Size Thread hand Finish Material Thread Type d1 tol. H9 l1 ±0.5 View
R 11,0563 - R 16,9097 Request the lead time here
4x8
Right Hand
Silver Zinc Plated
Steel
Coarse
4.0
8.0
R 997,4567 - R 1 330,0146 Request the lead time here
16x64
Right Hand
Stainless Steel
303 Stainless Steel
Fine
16.0
64.0
R 56,1489 - R 86,2829 Request the lead time here
5x10
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
5.0
10.0
R 2 565,5082 - R 3 420,7499 Request the lead time here
25x50
Right Hand
Stainless Steel
303 Stainless Steel
Coarse
25.0
50.0
R 566,6924 - R 871,7178 Request the lead time here
16x32
Right Hand
Stainless Steel
303 Stainless Steel
Coarse
16.0
32.0
R 163,2438 - R 251,2611 Request the lead time here
4x8
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
4.0
8.0
R 2 319,8837 - R 3 093,1783 Request the lead time here
25x50
Right Hand
Stainless Steel
303 Stainless Steel
Fine
25.0
50.0
R 2 560,9556 - R 3 414,6798 Request the lead time here
30x54
Right Hand
Stainless Steel
303 Stainless Steel
Fine
30.0
54.0
R 98,4232 - R 151,3203 Request the lead time here
6x24
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
6.0
24.0
R 115,5497 - R 177,7688 Request the lead time here
8x16
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
8.0
16.0
R 899,6839 - R 1 199,5062 Request the lead time here
16x64
Right Hand
Stainless Steel
303 Stainless Steel
Coarse
16.0
64.0
R 333,6418 - R 513,145 Request the lead time here
12x24
Right Hand
Stainless Steel
303 Stainless Steel
Coarse
12.0
24.0
R 639,3175 - R 983,5821 Request the lead time here
16x32
Right Hand
Stainless Steel
303 Stainless Steel
Fine
16.0
32.0
R 386,3221 - R 594,2249 Request the lead time here
12x48
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
12.0
48.0
R 176,2513 - R 270,9891 Request the lead time here
8x32
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
8.0
32.0
R 81,2967 - R 125,0885 Request the lead time here
5x20
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
5.0
20.0
R 316,2985 - R 486,6964 Request the lead time here
12x48
Right Hand
Stainless Steel
303 Stainless Steel
Coarse
12.0
48.0
R 479,5423 - R 737,7408 Request the lead time here
14x56
Right Hand
Stainless Steel
303 Stainless Steel
Coarse
14.0
56.0
R 176,2513 - R 270,9891 Request the lead time here
8x32
Left Hand
Stainless Steel
303 Stainless Steel
Fine
8.0
32.0
R 91,9195 - R 141,3479 Request the lead time here
6x12
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
6.0
12.0
  • of 9
Clevis Joint 4x8 M4 21.0 Steel

20209339

Price Range
R 16,9097 - R 11,0563

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    4x8
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    8.0
Clevis Joint 16x64 M16 115.0 303 Stainless Steel

20210564

Price Range
R 1 330,0146 - R 997,4567

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint 5x10 M5 26.0 303 Stainless Steel

20210649

Price Range
R 86,2829 - R 56,1489

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
Clevis Joint 25x50 M24 132.0 303 Stainless Steel

20210595

Price Range
R 3 420,7499 - R 2 565,5082

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    25x50
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    25.0
  • l1 ±0.5
    50.0
Clevis Joint 16x32 M16 83.0 303 Stainless Steel

20210533

Price Range
R 871,7178 - R 566,6924

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint 4x8 M4 21.0 303 Stainless Steel

20210625

Price Range
R 251,2611 - R 163,2438

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    4x8
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    8.0
Clevis Joint 25x50 M24 132.0 303 Stainless Steel

20210601

Price Range
R 3 093,1783 - R 2 319,8837

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    25x50
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    25.0
  • l1 ±0.5
    50.0
Clevis Joint 30x54 M27 148.0 303 Stainless Steel

20210618

Price Range
R 3 414,6798 - R 2 560,9556

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    30x54
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    30.0
  • l1 ±0.5
    54.0
Clevis Joint 6x24 M6 43.0 303 Stainless Steel

20210670

Price Range
R 151,3203 - R 98,4232

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x24
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    24.0
Clevis Joint 8x16 M8 42.0 303 Stainless Steel

20210687

Price Range
R 177,7688 - R 115,5497

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint 16x64 M16 115.0 303 Stainless Steel

20210557

Price Range
R 1 199,5062 - R 899,6839

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint 12x24 M12 62.0 303 Stainless Steel

20210458

Price Range
R 513,145 - R 333,6418

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint 16x32 M16 83.0 303 Stainless Steel

20210540

Price Range
R 983,5821 - R 639,3175

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint 12x48 M12 86.0 303 Stainless Steel

20210786

Price Range
R 594,2249 - R 386,3221

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint 8x32 M8 58.0 303 Stainless Steel

20210700

Price Range
R 270,9891 - R 176,2513

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint 5x20 M5 36.0 303 Stainless Steel

20210656

Price Range
R 125,0885 - R 81,2967

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x20
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    20.0
Clevis Joint 12x48 M12 86.0 303 Stainless Steel

20210472

Price Range
R 486,6964 - R 316,2985

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint 14x56 M14 101.0 303 Stainless Steel

20210519

Price Range
R 737,7408 - R 479,5423

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint 8x32 M8 58.0 303 Stainless Steel

20210717

Price Range
R 270,9891 - R 176,2513

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint 6x12 M6 31.0 303 Stainless Steel

20210663

Price Range
R 141,3479 - R 91,9195

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x12
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    12.0