Menu Search

Captive Screws with Washer

In production

Captive screws with washers that feature a cap head and a hexagonal drive. Hexagonal drives are ideal for precision assembly and are particularly useful when space is limited.

These screws are an excellent option for panels with non-threaded holes.. Each screw includes an integrated washer that ensures secure retention in unthreaded panels. This evenly distributes the load and reduces the risk of damage to delicate surfaces.

Please note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Constructed from stainless steel, with resistant to corrosion. They offer excellent strength, durability and longevity.
  • A popular choice in construction, industrial machinery and automotive applications.
  • Complies with the Machinery Directive 2006/42/EC (typically corresponding to ISO 4762)
Material: 303 Stainless Steel Series Code: SRP0163

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
73 results
Product SKUs information
Essentra Part Number Price range Availability d1 d4 min d6 l1 025 H1 max d3 max d2 a012 View
R 88,9037 - R 126,886 Request the lead time here
M3
3.5
6.0
30.0
3.0
5.5
2.0
R 86,1907 - R 123,1295 Request the lead time here
M3
3.5
6.0
20.0
3.0
5.5
2.0
R 79,9298 - R 114,1557 Request the lead time here
M3
3.5
6.0
8.0
3.0
5.5
2.0
R 80,3472 - R 114,7818 Request the lead time here
M2.5
2.8
5.0
8.0
2.5
4.5
1.8
R 87,6515 - R 125,2165 Request the lead time here
M3
3.5
6.0
25.0
3.0
5.5
2.0
R 80,3472 - R 114,7818 Request the lead time here
M2.5
2.8
5.0
10.0
2.5
4.5
1.8
R 84,1037 - R 119,9991 Request the lead time here
M3
3.5
6.0
12.0
5.5
5.5
2.0
R 82,6429 - R 117,9122 Request the lead time here
M3
3.5
6.0
10.0
3.0
5.5
2.0
R 79,0951 - R 112,9035 Request the lead time here
M2.5
2.8
5.0
5.0
2.5
4.5
1.8
R 81,8081 - R 116,8687 Request the lead time here
M2.5
2.8
5.0
12.0
2.5
4.5
1.8
R 84,9385 - R 121,46 Request the lead time here
M3
3.5
6.0
16.0
3.0
5.5
2.0
R 92,2428 - R 131,8947 Request the lead time here
M4
4.5
8.0
16.0
4.0
7.0
2.8
R 102,4688 - R 146,2946 Request the lead time here
M4
4.5
8.0
50.0
4.0
7.0
2.8
R 89,3211 - R 127,7208 Request the lead time here
M5
5.5
10.0
16.0
5.0
8.5
3.7
R 87,8602 - R 125,4252 Request the lead time here
M5
5.5
10.0
12.0
5.0
8.5
3.7
R 104,1384 - R 148,7989 Request the lead time here
M5
5.5
10.0
50.0
5.0
8.5
3.7
R 100,5906 - R 143,7903 Request the lead time here
M6
6.5
12.0
40.0
6.0
10.0
4.2
R 113,3209 - R 161,9467 Request the lead time here
M6
5.5
12.0
80.0
6.0
10.0
4.2
R 107,8949 - R 154,0163 Request the lead time here
M8
8.5
16.0
40.0
8.0
13.0
6.0
R 91,408 - R 130,4338 Request the lead time here
M4
4.5
8.0
10.0
4.0
7.0
2.8
  • of 4
Captive Screw Hex Drive M3 30.0 303 Stainless Steel

20758752

Price Range
R 126,886 - R 88,9037

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    5.5
  • d4 min
    3.5
  • d6
    6.0
Captive Screw M3 6.0 303 Stainless Steel

20758738

Price Range
R 123,1295 - R 86,1907

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    5.5
  • d4 min
    3.5
  • d6
    6.0
Captive Screw M3 6.0 303 Stainless Steel

20758691

Price Range
R 114,1557 - R 79,9298

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    5.5
  • d4 min
    3.5
  • d6
    6.0
Captive Screw M2.5 5.0 303 Stainless Steel

20758660

Price Range
R 114,7818 - R 80,3472

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2 a012
    1.8
  • d3 max
    4.5
  • d4 min
    2.8
  • d6
    5.0
Captive Screw Hex Drive M3 25.0 303 Stainless Steel

20758745

Price Range
R 125,2165 - R 87,6515

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    5.5
  • d4 min
    3.5
  • d6
    6.0
Captive Screw M2.5 5.0 303 Stainless Steel

20758677

Price Range
R 114,7818 - R 80,3472

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2 a012
    1.8
  • d3 max
    4.5
  • d4 min
    2.8
  • d6
    5.0
Captive Screw M3 6.0 303 Stainless Steel

20758714

Price Range
R 119,9991 - R 84,1037

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    5.5
  • d4 min
    3.5
  • d6
    6.0
Captive Screw M3 6.0 303 Stainless Steel

20758707

Price Range
R 117,9122 - R 82,6429

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    5.5
  • d4 min
    3.5
  • d6
    6.0
Captive Screw M2.5 5.0 303 Stainless Steel

20758653

Price Range
R 112,9035 - R 79,0951

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2 a012
    1.8
  • d3 max
    4.5
  • d4 min
    2.8
  • d6
    5.0
Captive Screw M2.5 5.0 303 Stainless Steel

20758684

Price Range
R 116,8687 - R 81,8081

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2 a012
    1.8
  • d3 max
    4.5
  • d4 min
    2.8
  • d6
    5.0
Captive Screw M3 6.0 303 Stainless Steel

20758721

Price Range
R 121,46 - R 84,9385

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    5.5
  • d4 min
    3.5
  • d6
    6.0
Captive Screw Hex Drive M4 16.0 303 Stainless Steel

20758783

Price Range
R 131,8947 - R 92,2428

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
  • d6
    8.0
Captive Screw Hex Drive M4 50.0 303 Stainless Steel

20758844

Price Range
R 146,2946 - R 102,4688

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
  • d6
    8.0
Captive Screw Hex Drive M5 16.0 303 Stainless Steel

20758868

Price Range
R 127,7208 - R 89,3211

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    8.5
  • d4 min
    5.5
  • d6
    10.0
Captive Screw Hex Drive M5 12.0 303 Stainless Steel

20758851

Price Range
R 125,4252 - R 87,8602

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    8.5
  • d4 min
    5.5
  • d6
    10.0
Captive Screw Hex Drive M5 50.0 303 Stainless Steel

20758929

Price Range
R 148,7989 - R 104,1384

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    8.5
  • d4 min
    5.5
  • d6
    10.0
Captive Screw Hex Drive M6 40.0 303 Stainless Steel

20758998

Price Range
R 143,7903 - R 100,5906

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    10.0
  • d4 min
    6.5
  • d6
    12.0
Captive Screw Hex Drive M6 80.0 303 Stainless Steel

20759025

Price Range
R 161,9467 - R 113,3209

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    10.0
  • d4 min
    5.5
  • d6
    12.0
Captive Screw Hex Drive M8 40.0 303 Stainless Steel

20759087

Price Range
R 154,0163 - R 107,8949

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    13.0
  • d4 min
    8.5
  • d6
    16.0
Captive Screw Hex Drive M4 10.0 303 Stainless Steel

20758769

Price Range
R 130,4338 - R 91,408

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
  • d6
    8.0