Menu Search

Cap Screws – Low Head – PEEK

In production

Low Head Cap Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.

The low head profile is ideal for assemblies that require minimal clearance, while ensuring effective fastening performance.

Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal or use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SRK0085, SRK0087

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 Head Type h1 l2 Drive Size l1 ±0.2 View
R 27,6958 - R 34,7173 Request the lead time here
10.0
M6
Socket Head
4.40
2.0
4.0
12.0
R 22,6247 - R 28,0859 Request the lead time here
8.5
M5
Torx Head
3.65
1.6
TX-25
10.0
R 31,2066 - R 38,8132 Request the lead time here
8.5
M5
Torx Head
3.65
1.6
TX-25
25.0
R 25,3553 - R 31,5966 Request the lead time here
10.0
M6
Torx Head
4.40
2.0
TX-30
10.0
R 25,5504 - R 31,9867 Request the lead time here
8.5
M5
Torx Head
3.65
1.6
TX-25
12.0
R 29,8413 - R 37,2528 Request the lead time here
8.5
M5
Torx Head
3.65
1.6
TX-25
20.0
R 15,6033 - R 19,5041 Request the lead time here
7.0
M4
Torx Head
3.10
1.4
TX-20
6.0
R 40,3735 - R 50,5157 Request the lead time here
8.5
M5
Socket Head
3.65
1.6
3.0
30.0
R 17,5537 - R 22,0396 Request the lead time here
7.0
M4
Torx Head
3.10
1.4
TX-20
10.0
R 23,795 - R 29,8413 Request the lead time here
8.5
M5
Socket Head
3.65
1.6
3.0
8.0
R 21,4545 - R 26,9157 Request the lead time here
5.5
M3
Torx Head
2.40
1.0
TX-10
20.0
R 19,5041 - R 24,3801 Request the lead time here
5.5
M3
Torx Head
2.40
1.0
TX-10
16.0
R 22,6247 - R 28,0859 Request the lead time here
7.0
M4
Torx Head
3.10
1.4
TX-20
20.0
R 40,9586 - R 51,2958 Request the lead time here
10.0
M6
Socket Head
4.40
2.0
4.0
30.0
R 29,8413 - R 37,2528 Request the lead time here
10.0
M6
Socket Head
4.40
2.0
4.0
16.0
R 32,7669 - R 40,9586 Request the lead time here
8.5
M5
Socket Head
3.65
1.6
3.0
20.0
R 36,4727 - R 45,6396 Request the lead time here
8.5
M5
Socket Head
3.65
1.6
3.0
25.0
R 21,2595 - R 26,5256 Request the lead time here
7.0
M4
Socket Head
3.10
1.4
2.5
12.0
R 24,1851 - R 30,2314 Request the lead time here
7.0
M4
Socket Head
3.10
1.4
2.5
20.0
R 33,5471 - R 41,9338 Request the lead time here
10.0
M6
Socket Head
4.40
2.0
4.0
20.0
  • of 3
Cap Screw Socket Head M6 12.0 10.0 PEEK Beige

20834913

Price Range
R 34,7173 - R 27,6958

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    12.0
  • d2
    10.0
  • h1
    4.40
  • l2
    2.0
Cap Screw Torx Head M5 10.0 8.5 PEEK Beige

20834579

Price Range
R 28,0859 - R 22,6247

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    10.0
  • d2
    8.5
  • h1
    3.65
  • l2
    1.6
Cap Screw Torx Head M5 25.0 8.5 PEEK Beige

20834616

Price Range
R 38,8132 - R 31,2066

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    25.0
  • d2
    8.5
  • h1
    3.65
  • l2
    1.6
Cap Screw Torx Head M6 10.0 10.0 PEEK Beige

20834630

Price Range
R 31,5966 - R 25,3553

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    10.0
  • d2
    10.0
  • h1
    4.40
  • l2
    2.0
Cap Screw Torx Head M5 12.0 8.5 PEEK Beige

20834586

Price Range
R 31,9867 - R 25,5504

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    12.0
  • d2
    8.5
  • h1
    3.65
  • l2
    1.6
Cap Screw Torx Head M5 20.0 8.5 PEEK Beige

20834609

Price Range
R 37,2528 - R 29,8413

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    20.0
  • d2
    8.5
  • h1
    3.65
  • l2
    1.6
Cap Screw Torx Head M4 6.0 7.0 PEEK Beige

20834494

Price Range
R 19,5041 - R 15,6033

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    6.0
  • d2
    7.0
  • h1
    3.10
  • l2
    1.4
Cap Screw Socket Head M5 30.0 8.5 PEEK Beige

20834890

Price Range
R 50,5157 - R 40,3735

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    30.0
  • d2
    8.5
  • h1
    3.65
  • l2
    1.6
Cap Screw Torx Head M4 10.0 7.0 PEEK Beige

20834517

Price Range
R 22,0396 - R 17,5537

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    10.0
  • d2
    7.0
  • h1
    3.10
  • l2
    1.4
Cap Screw Socket Head M5 8.0 8.5 PEEK Beige

20834838

Price Range
R 29,8413 - R 23,795

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    8.0
  • d2
    8.5
  • h1
    3.65
  • l2
    1.6
Cap Screw Torx Head M3 20.0 5.5 PEEK Beige

20834487

Price Range
R 26,9157 - R 21,4545

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    20.0
  • d2
    5.5
  • h1
    2.40
  • l2
    1.0
Cap Screw Torx Head M3 16.0 5.5 PEEK Beige

20834470

Price Range
R 24,3801 - R 19,5041

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    16.0
  • d2
    5.5
  • h1
    2.40
  • l2
    1.0
Cap Screw Torx Head M4 20.0 7.0 PEEK Beige

20834548

Price Range
R 28,0859 - R 22,6247

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    20.0
  • d2
    7.0
  • h1
    3.10
  • l2
    1.4
Cap Screw Socket Head M6 30.0 10.0 PEEK Beige

20834951

Price Range
R 51,2958 - R 40,9586

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    30.0
  • d2
    10.0
  • h1
    4.40
  • l2
    2.0
Cap Screw Socket Head M6 16.0 10.0 PEEK Beige

20834920

Price Range
R 37,2528 - R 29,8413

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    16.0
  • d2
    10.0
  • h1
    4.40
  • l2
    2.0
Cap Screw Socket Head M5 20.0 8.5 PEEK Beige

20834876

Price Range
R 40,9586 - R 32,7669

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    20.0
  • d2
    8.5
  • h1
    3.65
  • l2
    1.6
Cap Screw Socket Head M5 25.0 8.5 PEEK Beige

20834883

Price Range
R 45,6396 - R 36,4727

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    25.0
  • d2
    8.5
  • h1
    3.65
  • l2
    1.6
Cap Screw Socket Head M4 12.0 7.0 PEEK Beige

20834791

Price Range
R 26,5256 - R 21,2595

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    12.0
  • d2
    7.0
  • h1
    3.10
  • l2
    1.4
Cap Screw Socket Head M4 20.0 7.0 PEEK Beige

20834814

Price Range
R 30,2314 - R 24,1851

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    20.0
  • d2
    7.0
  • h1
    3.10
  • l2
    1.4
Cap Screw Socket Head M6 20.0 10.0 PEEK Beige

20834937

Price Range
R 41,9338 - R 33,5471

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    20.0
  • d2
    10.0
  • h1
    4.40
  • l2
    2.0