Compression Cam Latch - ; ; Latch Material:Die Cast Zinc Alloy ; Handle Type - Lift & Turn Latch

Item code: 491422

In production
Specifications

Specifications

Imperial
Metric
Colour Black
Finish Black Polyamide
Handle Type Lift & Turn Latch
Latch Material Die Cast Zinc Alloy
Mounting Orientation Universal
See all specs and customise
Print page

Pricing and options

Standard pack: 25

Order in multiple of 25

SKU price information
Quantity Unit price
25 - 99 R 155,24
100 + R 147,08
Standard pack: 25

Order in multiple of 25

Total price:

R 3 881,00

25 x R 155,24

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Black
Finish Black Polyamide
Handle Type Lift & Turn Latch
Latch Material Die Cast Zinc Alloy
Mounting Orientation Universal
Specifications Does Not Compress

Useful Information


Recommended Products

Compression Cam Latch - Finish: Chrome Plated ; Minimum ...
Compression Cam Latch - Finish: Chrome Plated ; Minimum Grip - 11....
Compression Cam Latch - Finish: Chrome Plated ; Minimum Grip - 11.0 mm | 0.433 in ; Maximum Grip...
Compression Cam Latch - Handle Length - 110.0 mm | 4.331...
Compression Cam Latch - Handle Length - 110.0 mm | 4.331 in ; Hand...
Compression Cam Latch - Handle Length - 110.0 mm | 4.331 in ; Handle Width - 35.0 mm | 1.378 in ...
Compression Cam Latch - Maximum Compression:6.0 mm | 0.2...
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; La...
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ...
Replacement Cam - Cam Depth - 2.5 mm | 0.098 in ; Cam Le...
Replacement Cam - Cam Depth - 2.5 mm | 0.098 in ; Cam Length - 16....
Replacement Cam - Cam Depth - 2.5 mm | 0.098 in ; Cam Length - 16.0 mm | 0.63 in ; ; Style - St...
Compression Lever Latch - Locking Mechanism: CH751 ; Max...
Compression Lever Latch - Locking Mechanism: CH751 ; Maximum Grip:...
Compression Lever Latch - Locking Mechanism: CH751 ; Maximum Grip: 63.0 mm | 2.48 in ; Minimum G...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key T...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:Slotte...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:Slotted ; Finish - Chrome Plated
Compression Cam Latch - ; Minimum Grip - 55.0 mm | 2.16...
Compression Cam Latch - ; Minimum Grip - 55.0 mm | 2.165 in ; Max...
Compression Cam Latch - ; Minimum Grip - 55.0 mm | 2.165 in ; Maximum Grip - 72.0 mm | 2.835 in...
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type -...
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Turn Latc...
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Turn Latch ; Latch Material - Polyamide
Replacement Cam - Cam Depth - 2.5 mm | 0.098 in ; Cam Le...
Replacement Cam - Cam Depth - 2.5 mm | 0.098 in ; Cam Length - 16....
Replacement Cam - Cam Depth - 2.5 mm | 0.098 in ; Cam Length - 16.0 mm | 0.63 in ; ; Style - St...
Key Latch - Material:Polyamide ; Maximum Grip:22.5 mm | ...
Key Latch - Material:Polyamide ; Maximum Grip:22.5 mm | 0.886 in ;...
Key Latch - Material:Polyamide ; Maximum Grip:22.5 mm | 0.886 in ; Key Type - 8.0 mm Triangle