The Anu-Lok Cap Head Shoulder Screws feature a cylindrical shoulder that distinguishes the screws head from its threaded section. This shoulder is precisely machined to serve as a bearing surface for the screw head.
These screws utilise Anu-Lok 180 (AnuLok), a reusable nylon patch that works like a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads, creating a holding mechanism that prevents the screw from detaching due to vibrations or mechanical stress.
Equipped with a hexagonal socket head, these screws can be easily tightened or loosened using a hexagonal wrench or key.
Material: 303 Stainless with thread lock Series Code: SRP0130
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | h1 | l1 005 00 | l2 | A/F | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 306,1544 - R 437,423 | Request the lead time here |
M16
|
20.0
|
14.0
|
55.0
|
22.0
|
10.0
|
30.0
|
||
| R 80,9733 - R 115,6165 | Request the lead time here |
M6
|
8.0
|
6.0
|
25.0
|
11.0
|
4.0
|
12.0
|
||
| R 93,9124 - R 134,1903 | Request the lead time here |
M6
|
8.0
|
6.0
|
45.0
|
11.0
|
4.0
|
12.0
|
||
| R 111,234 - R 158,8163 | Request the lead time here |
M6
|
8.0
|
6.0
|
70.0
|
11.0
|
4.0
|
12.0
|
||
| R 89,5298 - R 127,9295 | Request the lead time here |
M8
|
10.0
|
7.0
|
8.0
|
12.0
|
5.0
|
14.0
|
||
| R 131,2686 - R 187,6161 | Request the lead time here |
M6
|
8.0
|
6.0
|
100.0
|
11.0
|
4.0
|
12.0
|
||
| R 87,0254 - R 124,3817 | Request the lead time here |
M6
|
8.0
|
6.0
|
35.0
|
11.0
|
4.0
|
12.0
|
||
| R 113,7383 - R 162,3641 | Request the lead time here |
M8
|
10.0
|
7.0
|
40.0
|
12.0
|
5.0
|
14.0
|
||
| R 117,7035 - R 168,2075 | Request the lead time here |
M6
|
8.0
|
6.0
|
80.0
|
11.0
|
4.0
|
12.0
|
||
| R 92,8689 - R 132,5208 | Request the lead time here |
M8
|
10.0
|
7.0
|
12.0
|
12.0
|
5.0
|
14.0
|
||
| R 75,5473 - R 107,8949 | Request the lead time here |
M6
|
8.0
|
6.0
|
8.0
|
11.0
|
4.0
|
12.0
|
||
| R 76,1733 - R 108,7296 | Request the lead time here |
M6
|
8.0
|
6.0
|
10.0
|
11.0
|
4.0
|
12.0
|
||
| R 79,0951 - R 113,1122 | Request the lead time here |
M6
|
8.0
|
6.0
|
20.0
|
11.0
|
4.0
|
12.0
|
||
| R 78,0516 - R 111,4427 | Request the lead time here |
M6
|
8.0
|
6.0
|
16.0
|
11.0
|
4.0
|
12.0
|
||
| R 102,4688 - R 146,5033 | Request the lead time here |
M8
|
10.0
|
7.0
|
25.0
|
12.0
|
5.0
|
14.0
|
||
| R 128,3469 - R 183,2335 | Request the lead time here |
M8
|
10.0
|
7.0
|
60.0
|
12.0
|
5.0
|
14.0
|
||
| R 157,7728 - R 225,3897 | Request the lead time here |
M8
|
10.0
|
7.0
|
100.0
|
12.0
|
5.0
|
14.0
|
||
| R 97,0428 - R 138,5729 | Request the lead time here |
M8
|
10.0
|
7.0
|
18.0
|
12.0
|
5.0
|
14.0
|
||
| R 95,7906 - R 136,6947 | Request the lead time here |
M8
|
10.0
|
7.0
|
16.0
|
12.0
|
5.0
|
14.0
|
||
| R 123,5469 - R 176,3466 | Request the lead time here |
M10
|
12.0
|
8.0
|
12.0
|
16.0
|
6.0
|
20.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue