Menu Search

Anti-Vibration Cylinders

In production

These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.

By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.

They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.

  • It dampens shocks, and absorbs and dissipates vibrations.
  • It should never be mounted in tension, but in even load.
  • Used only in axial or radial directions.
Material: Steel Series Code: SRP2008, SRP2006, SRP2004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
274 results
Product SKUs information
Essentra Part Number Price range Availability d1 Thread Type d2 h1 View
R 449,1915 - R 598,9943 Request the lead time here
80.0
Female/Female
M14
R 287,682 - R 411,0363 Request the lead time here
95.0
Male/Female
M14
R 303,291 - R 433,3658 Request the lead time here
95.0
Male/Female
M16
R 704,5717 - R 1 006,562 Request the lead time here
120.0
Male/Female
M16
R 78,6952 - R 131,1587 Request the lead time here
40.0
Female/Female
M8
R 216,7913 - R 309,7947 Request the lead time here
60.0
Female/Female
M10
R 272,9402 - R 389,7907 Request the lead time here
75.0
Female/Female
M12
R 254,5129 - R 318,2496 Request the lead time here
80.0
Male/Female
M14
R 716,4952 - R 1 023,6885 Request the lead time here
130.0
Male/Female
M16
R 724,0829 - R 1 034,5281 Request the lead time here
130.0
Male/Female
M16
R 1 259,7742 - R 1 574,772 Request the lead time here
150.0
Male/Female
M20
R 311,0955 - R 444,4221 Request the lead time here
95.0
Male/Male
M16
R 961,2526 - R 1 373,1561 Request the lead time here
150.0
Male/Female
M20
R 300,2559 - R 429,0299 Request the lead time here
95.0
Male/Male
M16
R 346,2157 - R 494,7177 Request the lead time here
100.0
Male/Male
M16
R 657,528 - R 939,3567 Request the lead time here
120.0
Male/Male
M16
R 94,7378 - R 189,2588 Request the lead time here
40.0
Female/Female
M8
R 137,2288 - R 228,7148 Request the lead time here
60.0
Female/Female
M10
R 162,8102 - R 271,2059 Request the lead time here
75.0
Female/Female
M12
R 206,3853 - R 412,5538 Request the lead time here
70.0
Female/Female
M10
  • of 14
Anti-Vibration Cylinder Female/Female M14 80.0 70.0 Steel

20196585

Price Range
R 598,9943 - R 449,1915

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    80.0
  • d2
    M14
  • Axial load max. kgf
    550.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M14 95.0 40.0 Steel

20196646

Price Range
R 411,0363 - R 287,682

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    95.0
  • d2
    M14
  • Axial load max. kgf
    1200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M16 95.0 60.0 Steel

20196660

Price Range
R 433,3658 - R 303,291

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    95.0
  • d2
    M16
  • Axial load max. kgf
    800.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M16 120.0 100.0 Steel

20196714

Price Range
R 1 006,562 - R 704,5717

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    120.0
  • d2
    M16
  • Axial load max. kgf
    1000.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Female/Female M8 40.0 40.0 Steel

20196455

Price Range
R 131,1587 - R 78,6952

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    40.0
  • d2
    M8
  • Axial load max. kgf
    120.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Female/Female M10 60.0 50.0 Steel

20196523

Price Range
R 309,7947 - R 216,7913

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    60.0
  • d2
    M10
  • Axial load max. kgf
    285.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Female/Female M12 75.0 50.0 Steel

20196561

Price Range
R 389,7907 - R 272,9402

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    75.0
  • d2
    M12
  • Axial load max. kgf
    330.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M14 80.0 30.0 Steel

20196608

Price Range
R 318,2496 - R 254,5129

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    80.0
  • d2
    M14
  • Axial load max. kgf
    900.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M16 130.0 75.0 Steel

20196738

Price Range
R 1 023,6885 - R 716,4952

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    130.0
  • d2
    M16
  • Axial load max. kgf
    1450.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M16 130.0 100.0 Steel

20196745

Price Range
R 1 034,5281 - R 724,0829

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    130.0
  • d2
    M16
  • Axial load max. kgf
    1200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M20 150.0 75.0 Steel

20196776

Price Range
R 1 574,772 - R 1 259,7742

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    150.0
  • d2
    M20
  • Axial load max. kgf
    2000.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 95.0 40.0 Steel

20196813

Price Range
R 444,4221 - R 311,0955

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    95.0
  • d2
    M16
  • Axial load max. kgf
    1200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M20 150.0 60.0 Steel

20196769

Price Range
R 1 373,1561 - R 961,2526

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    150.0
  • d2
    M20
  • Axial load max. kgf
    1800.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 95.0 60.0 Steel

20196837

Price Range
R 429,0299 - R 300,2559

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    95.0
  • d2
    M16
  • Axial load max. kgf
    800.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 100.0 75.0 Steel

20196844

Price Range
R 494,7177 - R 346,2157

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    100.0
  • d2
    M16
  • Axial load max. kgf
    1000.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M16 120.0 75.0 Steel

20196868

Price Range
R 939,3567 - R 657,528

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    120.0
  • d2
    M16
  • Axial load max. kgf
    1200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Female/Female M8 40.0 50.0 Steel

20196462

Price Range
R 189,2588 - R 94,7378

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    40.0
  • d2
    M8
  • Axial load max. kgf
    80.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Female/Female M10 60.0 45.0 Steel

20196516

Price Range
R 228,7148 - R 137,2288

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    60.0
  • d2
    M10
  • Axial load max. kgf
    300.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Female/Female M12 75.0 40.0 Steel

20196530

Price Range
R 271,2059 - R 162,8102

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    75.0
  • d2
    M12
  • Axial load max. kgf
    500.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Female/Female M10 70.0 55.0 Steel

20196554

Price Range
R 412,5538 - R 206,3853

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Female/Female
  • d1
    70.0
  • d2
    M10
  • Axial load max. kgf
    230.0
  • Full Material
    Rubber on silver zinc plated steel