Menu Search

Adjustable Feet - Standard/Non Articulating

In stock

Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors. Can be used with threaded inserts that are available to purchase separately.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Mount Type Base Diameter View
R 20,8078 - R 81,0124 Request the lead time here
M8
R 21,9808 - R 21,9808 Request the lead time here
M8
25.0 mm
R 9,4074 - R 9,4074 2046 In stock - Delivery conditions may apply, visit our FAQs
M8
25.0 mm
R 12,9955 - R 12,9955 Request the lead time here
M8
30.0 mm
R 14,4428 - R 16,0409 20 In stock - Delivery conditions may apply, visit our FAQs
M10
30.0 mm
R 8,9099 - R 8,9099 2000 In stock - Delivery conditions may apply, visit our FAQs
M6
25.0 mm
R 12,498 - R 12,498 180 In stock - Delivery conditions may apply, visit our FAQs
M8
25.0 mm
R 11,9402 - R 11,9402 50 In stock - Delivery conditions may apply, visit our FAQs
M8
30.0 mm
R 13,6438 - R 13,6438 46 In stock - Delivery conditions may apply, visit our FAQs
M10
30.0 mm
R 12,1211 - R 12,1211 130 In stock - Delivery conditions may apply, visit our FAQs
M8
38.0 mm
R 11,5331 - R 11,5331 Request the lead time here
M8
25.0 mm
R 10,116 - R 10,116 350 In stock - Delivery conditions may apply, visit our FAQs
M8
25.0 mm
R 9,7542 - R 9,7542 9 In stock - Delivery conditions may apply, visit our FAQs
M8
30.0 mm
R 13,0558 - R 13,0558 156 In stock - Delivery conditions may apply, visit our FAQs
M10
38.0 mm
R 26,775 - R 29,745 35 In stock - Delivery conditions may apply, visit our FAQs
M10
38.0 mm
R 16,1012 - R 16,1012 241 In stock - Delivery conditions may apply, visit our FAQs
M10
48.0 mm
R 17,9706 - R 17,9706 Request the lead time here
M10
38.0 mm
R 38,3836 - R 38,3836 7 In stock - Delivery conditions may apply, visit our FAQs
M12
48.0 mm
R 17,9706 - R 17,9706 Request the lead time here
M12
38.0 mm
R 33,6497 - R 37,3886 Request the lead time here
M12
38.0 mm
  • of 3
Threaded Insert M8 Round 10.0 mm PP Black

10351369

Price Range
R 81,0124 - R 20,8078

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Colour
    Black
  • Full Material
    Polypropylene
  • Commodity Code
    3926909790
Non-Articulated Adjustable Feet 25.0 mm M8 100.0 mm Black

10259405

Price Range
R 21,9808 - R 21,9808

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M8 25.0 mm Black

10259368

Price Range
R 9,4074 - R 9,4074

Stock Levels
2046 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M8 70.0 mm Black

10259443

Price Range
R 12,9955 - R 12,9955

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M10 55.0 mm Black

10259481

Price Range
R 16,0409 - R 14,4428

Stock Levels
20 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M6 20.0 mm Black

10259351

Price Range
R 8,9099 - R 8,9099

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M6
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M8 70.0 mm Black

10259399

Price Range
R 12,498 - R 12,498

Stock Levels
180 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M8 55.0 mm Black

10259436

Price Range
R 11,9402 - R 11,9402

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M10 40.0 mm Black

10259474

Price Range
R 13,6438 - R 13,6438

Stock Levels
46 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M8 40.0 mm Black

10259528

Price Range
R 12,1211 - R 12,1211

Stock Levels
130 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M8 55.0 mm Black

10259382

Price Range
R 11,5331 - R 11,5331

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M8 40.0 mm Black

10259375

Price Range
R 10,116 - R 10,116

Stock Levels
350 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 30.0 mm M8 25.0 mm Black

10259412

Price Range
R 9,7542 - R 9,7542

Stock Levels
9 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M10 25.0 mm Black

10259566

Price Range
R 13,0558 - R 13,0558

Stock Levels
156 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M10 100.0 mm Black

10259603

Price Range
R 29,745 - R 26,775

Stock Levels
35 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 48.0 mm M10 40.0 mm Black

10259726

Price Range
R 16,1012 - R 16,1012

Stock Levels
241 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M10 55.0 mm Black

10259580

Price Range
R 17,9706 - R 17,9706

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 48.0 mm M12 100.0 mm Black

10259801

Price Range
R 38,3836 - R 38,3836

Stock Levels
7 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M12 40.0 mm Black

10259627

Price Range
R 17,9706 - R 17,9706

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black
Non-Articulated Adjustable Feet 38.0 mm M12 100.0 mm Black

10259658

Price Range
R 37,3886 - R 33,6497

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Base Material
    PP
  • Colour
    Black