Key Latch - Head Diameter - 20.0 mm | 0.787 in ; Key Type: 6.0 mm Square ; Head Diameter - 20.0 mm | 0.787 in

Item code: 491498

In production
Specifications

Specifications

Imperial
Metric
Cam Material Steel Zinc Plated
Colour Black
Finish Black Powder Coated
Handle Type Driver Tool Operated
Latch Material Die Cast Zinc Alloy
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 50

Order any quantity

SKU price information
Quantity Unit price
50 - 499 R 65,44
500 - 999 R 62,19
1000 + R 58,91
Standard pack: 50

Order any quantity

Total price:

R 3 272,00

50 x R 65,44

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Cam Material Steel Zinc Plated
Colour Black
Finish Black Powder Coated
Handle Type Driver Tool Operated
Latch Material Die Cast Zinc Alloy
Mounting Orientation Universal
Key Type 6.0 mm Square
Special Features (All) Miniature, Spring loaded Latch
Standards RoHS, DIN
Specifications DIN-EN 1774

Related products

Latch And Lock Key - Material - Zinc Alloy ; Key Type - ...
Latch And Lock Key - Material - Zinc Alloy ; Key Type - 6.0 mm Squ...
Latch And Lock Key - Material - Zinc Alloy ; Key Type - 6.0 mm Square ; ; Finish - Chrome Plated

Recommended Products

Knob Latch - Handle Type: Wing knob ; Latch Material: Za...
Knob Latch - Handle Type: Wing knob ; Latch Material: Zamak ; Maxi...
Knob Latch - Handle Type: Wing knob ; Latch Material: Zamak ; Maximum Grip - 13.5 mm | 0.531 in ;
Key Latch - Material:Polyamide ; Maximum Grip:24.5 mm | ...
Key Latch - Material:Polyamide ; Maximum Grip:24.5 mm | 0.965 in ;...
Key Latch - Material:Polyamide ; Maximum Grip:24.5 mm | 0.965 in ; Key Type - 8.0 mm Triangle
Knob Latch - Maximum Grip - 18.0 mm | 0.709 in ; Latch M...
Knob Latch - Maximum Grip - 18.0 mm | 0.709 in ; Latch Material: D...
Knob Latch - Maximum Grip - 18.0 mm | 0.709 in ; Latch Material: Die Cast Zinc Alloy ; ; Handle...
Key Latch - Material:Zinc Alloy Maximum Grip:46.0 mm | ...
Key Latch - Material:Zinc Alloy Maximum Grip:46.0 mm | 1.811 in ;...
Key Latch - Material:Zinc Alloy Maximum Grip:46.0 mm | 1.811 in ; Key Type - 3.0 mm Double Bit ...
Key Latch - Material:Zinc Alloy Maximum Grip:54.0 mm | ...
Key Latch - Material:Zinc Alloy Maximum Grip:54.0 mm | 2.126 in ;...
Key Latch - Material:Zinc Alloy Maximum Grip:54.0 mm | 2.126 in ; Key Type - 3.0 mm Double Bit ...
Key Latch - Material:Zinc Alloy Maximum Grip:34.0 mm | ...
Key Latch - Material:Zinc Alloy Maximum Grip:34.0 mm | 1.339 in ;...
Key Latch - Material:Zinc Alloy Maximum Grip:34.0 mm | 1.339 in ; Key Type - 3.0 mm Double Bit ...
Compression Cam Latch - Maximum Grip - 38.0 mm | 1.496 i...
Compression Cam Latch - Maximum Grip - 38.0 mm | 1.496 in ; Key ...
Compression Cam Latch - Maximum Grip - 38.0 mm | 1.496 in ; Key Type:No Key ; Mounting Orienta...
Compression Cam Latch - Housing Height - 32.0 mm | 1.26 ...
Compression Cam Latch - Housing Height - 32.0 mm | 1.26 in ; Maxim...
Compression Cam Latch - Housing Height - 32.0 mm | 1.26 in ; Maximum Grip - 35.0 mm | 1.378 in ;...
Key Latch - Maximum Grip - 8.5 mm | 0.335 in ; ; Key Ty...
Key Latch - Maximum Grip - 8.5 mm | 0.335 in ; ; Key Type:Slotted...
Key Latch - Maximum Grip - 8.5 mm | 0.335 in ; ; Key Type:Slotted ; Finish - Chrome Plated
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; M...
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; Maximum Gri...
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; Maximum Grip - 50.0 mm | 1.969 in ; ; Ke...