Water and Gas Meter caps are designed to protect threaded connections on gas and water meters. Remains on the unit until installed.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.2747 - $1.5904 | 2000 In stock |
1.600 in
40.6 mm
|
|||||||||
MC1P | $0.2747 - $1.5904 | 4800 In stock |
1.610 in
40.9 mm
|
||||||||
$0.4963 - $2.8732 | 11015 In stock |
2.252 in
57.2 mm
|
|||||||||
$0.2387 - $1.3823 | 4500 In stock |
1.415 in
35.9 mm
|
|||||||||
MC2S | $0.3379 - $1.9563 | 2000 In stock |
1.850 in
47 mm
|
||||||||
MC5LT | $0.2287 - $1.3245 | 5000 In stock |
1.114 in
28.3 mm
|
||||||||
MC20LT | $0.3006 - $1.7402 | 1000 In stock |
1.808 in
45.9 mm
|
||||||||
$0.583 - $3.3754 | 2000 In stock |
2.316 in
58.8 mm
|
|||||||||
MC30LT | $0.351 - $2.0319 | 18750 In stock |
2.028 in
51.5 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue