For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Connector Adapter Dust Caps provide environmental protection for SMA, ST, and FC connector adapters. The flexible PVC material is durable and provides a snug fit.
Connector Dust Caps and Plugs with Chains are threaded onto connector adapters when unmated to provide mechanical and environmental protection. The stainless steel material is suitable for harsh conditions.
Environmental Dust Caps are a type of Connector Port Cap that have a lanyard.
Made from Black Polyvinyl Chloride (PVC); they provide environmental protection to various connectors. The molded-on lanyard that is attached to the connector helps prevent loss of cover.
FC Connector Port Dust Caps are threaded onto FC connector adapters to provide protection from outside elements. The cost-effective HDPE material is durable and available in a variety of colors.
This pillar allows for stacking multiple EFA04 fiber reels. Once the desired number of reels are stacked, they are restrained with a spring clip that is included. Pillar is mounted with an included rivet from the bottom of the board.
ST Connector Dust Caps provide environmental protection to ST connector ports. The flexible TPE material is durable and provides a snug fit while the molded-on lanyard prevents the loss of the cap.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue