Menu Search

Grease Nipple Caps

In stock

Grease Nipple Caps are designed to cover and protect the heads of Grease Nipples. Nipple Caps are a low-cost effective solution that protects against ingress of dust and dirt when not engaged with its mating part. They can also be used for other applications, including Glue Guns. The cap is knurled to assure an easy grip, and it is fitted with a retaining washer to help it stay in place.

Our Nipple Cap offer is made from Red Low Density Polyethylene (LDPE). These LDPE Nipple Caps are easy to use and install; they offer an ideal solution for any grease applicator, by covering the end-tip to prevent overflow and leakage from the substances contained within.

  • Ingress and dust prevention
  • Easy fitting
  • Durable and purpose built

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Washer Hole Diameter Inside Diameter View
GC1A $0.058 - $0.7251 162000 In stock
0.236 in
0.228 in
Grease Nipple Cap - Inside Diameter 5.8 mm | 0.228 in ; Washer Hole Diameter 6.0 mm | 0.236 in ; Strap Length 6.4 mm | 0.250 in

GC1A

Price Range
$0.7251 - $0.058

Stock Levels
162000 In stock
Attributes
  • Color
    Red
  • Full Material
    Low-Density Polyethylene
  • Strap Location
    Bottom
  • Inside Diameter
    0.228 in
  • Inside Height
    0.199 in