For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(17 product groups)
Aluminum P-Clamp is ideal for securing, grounding and routing cables. Available for bundles from 1/8" - 1-1/4" and mount securely with a #10/M5 screw or other fastener. Made from aluminum.
These adhesive mount locking cable clamps come with the added flexibility of being able to be either screw-mounted or adhesive-mounted, or both. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
A Dual U Clamp, with a screw mounting design, has a low profile and is ideal for use on densely packed boards or other limited space applications.
The clamp is useful for gathering, securing and routing of two parallel wire bundles. It is secured using a screw or snap rivet (sold separately).
Screw Mount Half U Cable Clamps are designed to be installed on flat surfaces, and they feature a half-round U shape that securely holds the cable or wire while allowing for easy installation or removal. They are screw mounted.
Its low profile makes it the perfect component for densely packed boards or other space-limited applications, such as in corners or along edges. Used in automotive, aerospace, electronic, and HVAC industries.
Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes the ribbon clamp screw and adhesive mounted.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes the ribbon clamp screw and adhesive mounted with tension.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
Heavy-duty support clamps are robust and durable brackets designed to provide reliable support and stability for heavy-duty cable applications. There are two types in the series:
This P-Style Loop Clamp designed to hold wires and cables in place. Made from Nylon 6/6, the Nylon Wire Clamp is screw mounted for a secure application. The cable bundle may not be removed without the screw being removed.
Clamp down and screw clamp to chassis in order to secure the cable bundle.
SHR clips are designed to hold the size 20 and 25 Essentra Slit Harness Wrap (SHR Series). Four different mounting types; snap-lock into either a round hole or square hole, screw mount and adhesive mount. Internal rib grips the wrap for a secure hold. Releasable latch that allows for maintenance.
Standing capacitor holders are designed to screw-mount to the chassis. Strong, one-piece constructed products. Available with or without mounting hardware. Available with a standoff feature internally to space the capacitor from the chassis. Also available without the standoff feature for pass-through applications.
Steel clamps with rubber cushion is available to buy at Essentra. P clamp is made from cold rolled steel that is zinc electroplated, offering excellec oxidation.
This cushioned p clamp provides electrical insulation and vibration absorption, and is ideal for long-life applications.
Strain Relief Clamp, also know as a Cable Strain Clamp or simple as a Relief Clamp, mount into a chassis to secure the main power cable appliances. The clamp strain provides strain relief to the cable; it also protects the cable from the metal cut-out, while the screw mounting provides a secure fastening.
The Wire Strain Relief Clamp can be securely installed using two screws. Our range is made from UL94 V2 rated Nylon 6/6 that is gray in appearance.
Universal cable grip allows up to seven cable bundles to be secured. Grips are easily removed from the frame to accommodate larger cable bundles. Cables are pushed into the product by hand and are easily removed. Mounted using #6 or M3.5 screws.
Versatile cable management system, which secures cables tightly and can be mounted either by self-adhesive or by a screw.
Adjustable Steel Clamps with Vinyl Coating are an incredibly flexible yet secure cable mounting solution
Vinyl coating provides a more permanent solution for protecting cables against vibration. The screw mount area is bare to ensure firm tightening.
Harness Clamps, also know as Wire Harness Clamps or Wire Harness Clips, gather and secure cables on printed circuit boards and other electronic applications. Cables are quickly and easily inserted into the clamp and then locked in place.
The wiring harness clamp can be installed in advance to the chassis, with cables added at a later time. Once installed, cables can be removed from the wire harness clamp for wiring changes, re-routing and replacements.
The Plastic Wire Harness Clip range has different style options to choose from, include options with a ridged design or smooth options. The range also features options without a latch feature.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue