For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(2 product groups)
This pillar allows for stacking multiple EFA04 fiber reels. Once the desired number of reels are stacked, they are restrained with a spring clip that is included. Pillar is mounted with an included rivet from the bottom of the board.
Wing Nuts, commonly known as Butterfly Nuts or a Wingnut, are a type of nut that similarly to Fly Nuts, have two thumb tabs (or wings) on either side of the nuts body. This allows the wing nut to be fastened or removed by hand, with no need for tools. The wings provide additional grip, which makes this process quick and easy.
Our Plastic Wing Nut range features wingnuts that are suitable for imperial and metric threads, including a molded-in locking thread option suitable for applications in need of a higher torque or a more secure assembly.
Material available include; Natural Nylon 6/6 with a flame resistance rating of UL94 V2 and Transparent (Clear) Copolyester that can be used with transparent Polycarbonate (PC) screws.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue