For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(3 product groups)
A Compression Draw Latch, also know as Over Center Compression Lever, provides a reliable solution for holding doors and panels shut while, at the same time, eliminating noise, panel movement, or rattling that can be caused by vibrations.
The Over Center Latch design has a low profiles, and the keeper is concealed and fixed under the latch, helping to aid this design feature.
The Draw Latches handle is made from Black Powder Coated Zinc, which benefits from non-corrosive properties. Over Center Latches are easy to use, and provide good gasket compression.
Our Draw Latch range has locking and non-locking options. The keyed version is supplied with two keys, for added convenience.
Latch and Lock Keys are specific to their parent part for additional security and will often need to be ordered separately. All of the keys for our locks and latches are available here.
Bullet Weld On Hinges, also commonly known as Weld On Barrel Hinges, operate by a very simple design. They are a secure, versatile hinge that is highly durable.
Our range of Weld-On Bullet Hinges can be used on flat surfaces for easy welding, and can be mounted in several configurations. Available in a choice of materials, including; Steel, Steel with a Brass Pin, Aluminum and Stainless Steel.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue