Quantity | Unit price |
---|---|
1000 - 9999 | $0.0662 |
10000 - 24999 | $0.0636 |
25000 + | $0.0498 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 15.9 mm |
---|---|
Base Length | 0.625 in |
Base Width | 9.5 mm |
Base Width | 0.375 in |
Inside Height | 11.4 mm |
Inside Height | 0.450 in |
Inside Width | 8.9 mm |
Inside Width | 0.349 in |
Overall Height | 11.4 mm |
Overall Height | 0.450 in |
Colour | Natural |
Fitting Style | Adhesive |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Saddle Type | Rectangular;Side Entry |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue