Quantity | Unit price |
---|---|
1000 - 9999 | $0.2434 |
10000 - 24999 | $0.2211 |
25000 + | $0.2028 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 19.1 mm |
---|---|
Base Length | 0.750 in |
Base Width | 8.4 mm |
Base Width | 0.330 in |
Compatible Cable Diameter Range | 3.2 mm |
Compatible Cable Diameter Range | 0.125 in |
Hole Diameter | 4 mm |
Hole Diameter | 0.156 in |
Length to Hole Center | 5.8 mm |
Length to Hole Center | 0.230 in |
Maximum Compatible Cable Diameter | 3.2 mm |
Maximum Compatible Cable Diameter | 0.125 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Colour | Black |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Screw |
Style | 2 |
UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue