Menu Search

Unscrewing Rivets

In stock

Unscrewing Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.

Our range includes several material options, including rivets made from Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar.

  • Fast and easy installation
  • High strength and versatile
  • Colors; Black, Natural and White
  • Head Styles: Round, Truss and Mushroom
  • Crossed, Slotted and Round Socket Drive Type

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Panel Thickness Range View
$0.2075 - $0.289 250 In stock
0.197 in
0.492 in
0.079 - 0.276 in
$0.107 - $0.2123 Request the lead time here
0.276 in
0.689 in
0.118 - 0.354 in
$0.2623 - $0.3618 250 In stock
0.197 in
0.472 in
0.157 - 0.276 in
$0.2075 - $0.289 1000 In stock
0.197 in
0.492 in
0.079 - 0.276 in
$0.107 - $0.2123 250 In stock
0.276 in
0.689 in
0.118 - 0.354 in
$0.3133 - $0.4348 Request the lead time here
0.315 in
0.787 in
0.118 - 0.394 in
$0.2282 - $0.3158 Request the lead time here
0.236 in
0.591 in
0.079 - 0.315 in
$0.2697 - $0.374 500 In stock
0.315 in
0.787 in
0.118 - 0.394 in
$0.2915 - $0.4008 500 In stock
0.236 in
0.63 in
0.157 - 0.276 in
$0.2282 - $0.3158 250 In stock
0.236 in
0.591 in
0.079 - 0.315 in
$0.2697 - $0.374 Request the lead time here
0.315 in
0.787 in
0.118 - 0.394 in
401009 $0.3429 - $0.38 Request the lead time here
0.276 in
0.689 in
0.094 in
$0.2399 - $0.2658 1000 In stock
0.252 in
0.705 in
0.142 in
$0.1822 - $0.2019 1000 In stock
0.252 in
0.594 in
0.157 in
$0.0962 - $0.1321 10000 In stock
0.250 in
0.562 in
0.251 in
$0.1051 - $0.1441 1000 In stock
0.250 in
0.437 in
0.251 in
$0.1571 - $0.194 13000 In stock
0.252 in
0.705 in
0.142 in
$0.1657 - $0.1835 Request the lead time here
0.252 in
0.594 in
0.157 in
$0.0728 - $0.0998 14000 In stock
0.187 in
0.562 in
0.180 in
$0.0962 - $0.1321 3000 In stock
0.250 in
0.437 in
0.251 in
  • of 3
Screw-In Rivet - Nylon 6/6 ; Natural ; Truss ; Compatible Hole Diameter 5.0 mm | 0.197 in ; Panel Thickness Range 2.0 - 7.0 mm | 0.079 - 0.276 in

113105000002

Price Range
$0.289 - $0.2075

Stock Levels
250 In stock
Attributes
  • Panel Thickness Range
    0.079 - 0.276 in
  • Compatible Hole Diameter
    0.197 in
  • Head Diameter
    0.492 in
  • Head Height
    0.047 in
  • Anchor Length
    0.378 in
Screw-In Rivet - Nylon 6/6 ; Natural ; Truss ; Compatible Hole Diameter 7.0 mm | 0.276 in ; Panel Thickness Range 3.0 - 9.0 mm | 0.118 - 0.354 in

113107000002

Price Range
$0.2123 - $0.107

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.118 - 0.354 in
  • Compatible Hole Diameter
    0.276 in
  • Head Diameter
    0.689 in
  • Head Height
    0.055 in
  • Anchor Length
    0.476 in
Screw-In Rivet - Nylon 6/6 ; Black ; Truss ; Compatible Hole Diameter 5.0 mm | 0.197 in ; Panel Thickness Range 4.0 - 7.0 mm | 0.157 - 0.276 in

113000169902

Price Range
$0.3618 - $0.2623

Stock Levels
250 In stock
Attributes
  • Panel Thickness Range
    0.157 - 0.276 in
  • Compatible Hole Diameter
    0.197 in
  • Head Diameter
    0.472 in
  • Head Height
    0.059 in
  • Anchor Length
    0.433 in
Screw-In Rivet - Nylon 6/6 ; Black ; Truss ; Compatible Hole Diameter 5.0 mm | 0.197 in ; Panel Thickness Range 2.0 - 7.0 mm | 0.079 - 0.276 in

113105059902

Price Range
$0.289 - $0.2075

Stock Levels
1000 In stock
Attributes
  • Panel Thickness Range
    0.079 - 0.276 in
  • Compatible Hole Diameter
    0.197 in
  • Head Diameter
    0.492 in
  • Head Height
    0.047 in
  • Anchor Length
    0.378 in
Screw-In Rivet - Nylon 6/6 ; Black ; Truss ; Compatible Hole Diameter 7.0 mm | 0.276 in ; Panel Thickness Range 3.0 - 9.0 mm | 0.118 - 0.354 in

113107059902

Price Range
$0.2123 - $0.107

Stock Levels
250 In stock
Attributes
  • Panel Thickness Range
    0.118 - 0.354 in
  • Compatible Hole Diameter
    0.276 in
  • Head Diameter
    0.689 in
  • Head Height
    0.055 in
  • Anchor Length
    0.476 in
Screw-In Rivet - Nylon 6/6 ; Black ; Truss ; Compatible Hole Diameter 8.0 mm | 0.315 in ; Panel Thickness Range 3.0 - 10.0 mm | 0.118 - 0.394 in

113000369902

Price Range
$0.4348 - $0.3133

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.118 - 0.394 in
  • Compatible Hole Diameter
    0.315 in
  • Head Diameter
    0.787 in
  • Head Height
    0.059 in
  • Anchor Length
    0.551 in
Screw-In Rivet - Nylon 6/6 ; Black ; Truss ; Compatible Hole Diameter 6.0 mm | 0.236 in ; Panel Thickness Range 2.0 - 8.0 mm | 0.079 - 0.315 in

113106059902

Price Range
$0.3158 - $0.2282

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.079 - 0.315 in
  • Compatible Hole Diameter
    0.236 in
  • Head Diameter
    0.591 in
  • Head Height
    0.051 in
  • Anchor Length
    0.421 in
Screw-In Rivet - Nylon 6/6 ; Black ; Truss ; Compatible Hole Diameter 8.0 mm | 0.315 in ; Panel Thickness Range 3.0 - 10.0 mm | 0.118 - 0.394 in

113108059902

Price Range
$0.374 - $0.2697

Stock Levels
500 In stock
Attributes
  • Panel Thickness Range
    0.118 - 0.394 in
  • Compatible Hole Diameter
    0.315 in
  • Head Diameter
    0.787 in
  • Head Height
    0.059 in
  • Anchor Length
    0.531 in
Screw-In Rivet - Nylon 6/6 ; Black ; Truss ; Compatible Hole Diameter 6.0 mm | 0.236 in ; Panel Thickness Range 4.0 - 7.0 mm | 0.157 - 0.276 in

113000269902

Price Range
$0.4008 - $0.2915

Stock Levels
500 In stock
Attributes
  • Panel Thickness Range
    0.157 - 0.276 in
  • Compatible Hole Diameter
    0.236 in
  • Head Diameter
    0.63 in
  • Head Height
    0.059 in
  • Anchor Length
    0.433 in
Screw-In Rivet - Nylon 6/6 ; Natural ; Truss ; Compatible Hole Diameter 6.0 mm | 0.236 in ; Panel Thickness Range 2.0 - 8.0 mm | 0.079 - 0.315 in

113106000002

Price Range
$0.3158 - $0.2282

Stock Levels
250 In stock
Attributes
  • Panel Thickness Range
    0.079 - 0.315 in
  • Compatible Hole Diameter
    0.236 in
  • Head Diameter
    0.591 in
  • Head Height
    0.051 in
  • Anchor Length
    0.421 in
Screw-In Rivet - Nylon 6/6 ; Natural ; Truss ; Compatible Hole Diameter 8.0 mm | 0.315 in ; Panel Thickness Range 3.0 - 10.0 mm | 0.118 - 0.394 in

113108000002

Price Range
$0.374 - $0.2697

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.118 - 0.394 in
  • Compatible Hole Diameter
    0.315 in
  • Head Diameter
    0.787 in
  • Head Height
    0.059 in
  • Anchor Length
    0.531 in
N/A - Nylon 6/6 ; Natural ; Round ; Cross Recess Drive ; Compatible Hole Diameter 7.0 mm | 0.276 in ; Panel Thickness Range 2.4 mm | 0.094 in

401009

Price Range
$0.38 - $0.3429

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.094 in
  • Compatible Hole Diameter
    0.276 in
  • Head Diameter
    0.689 in
  • Head Height
    0.063 in
  • Anchor Length
    0.476 in
N/A - Nylon 6/6 ; Natural ; Round ; Cross Recess Drive ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 3.6 mm | 0.142 in

401008

Price Range
$0.2658 - $0.2399

Stock Levels
1000 In stock
Attributes
  • Panel Thickness Range
    0.142 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.705 in
  • Head Height
    0.094 in
  • Anchor Length
    0.437 in
Screw-In Rivet - Nylon 6/6 ; Black ; Truss ; Cross Recess Drive ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 4.0 mm | 0.157 in

401023B

Price Range
$0.2019 - $0.1822

Stock Levels
1000 In stock
Attributes
  • Panel Thickness Range
    0.157 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.594 in
  • Head Height
    0.094 in
  • Anchor Length
    0.421 in
N/A - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.251 in

61APM25100

Price Range
$0.1321 - $0.0962

Stock Levels
10000 In stock
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.562 in
  • Head Height
    0.110 in
  • Anchor Length
    1.000 in
Screw-In Rivet - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.251 in

61APR25150

Price Range
$0.1441 - $0.1051

Stock Levels
1000 In stock
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.437 in
  • Head Height
    0.125 in
  • Anchor Length
    1.500 in
N/A - Nylon 6/6 ; Black ; Round ; Cross Recess Drive ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 3.6 mm | 0.142 in

401008B

Price Range
$0.194 - $0.1571

Stock Levels
13000 In stock
Attributes
  • Panel Thickness Range
    0.142 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.705 in
  • Head Height
    0.094 in
  • Anchor Length
    0.437 in
N/A - Nylon 6/6 ; Natural ; Round ; Cross Recess Drive ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 4.0 mm | 0.157 in

401023

Price Range
$0.1835 - $0.1657

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.157 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.594 in
  • Head Height
    0.094 in
  • Anchor Length
    0.421 in
N/A - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 4.6 mm | 0.180 in

61APM18075

Price Range
$0.0998 - $0.0728

Stock Levels
14000 In stock
Attributes
  • Panel Thickness Range
    0.180 in
  • Compatible Hole Diameter
    0.187 in
  • Head Diameter
    0.562 in
  • Head Height
    0.110 in
  • Anchor Length
    0.750 in
N/A - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.251 in

61APR25100

Price Range
$0.1321 - $0.0962

Stock Levels
3000 In stock
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.437 in
  • Head Height
    0.125 in
  • Anchor Length
    1.000 in