Quantity | Unit price |
---|---|
1 - 499 | $0.8084 |
500 - 999 | $0.4042 |
1000 - 2799 | $0.162 |
2800 - 27999 | $0.072 |
28000 - 55999 | $0.0683 |
56000 + | $0.0647 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Tube Size | 9.5 mm |
---|---|
Compatible Tube Size | 0.375 in |
Height Under Flange | 21.5 mm |
Height Under Flange | 0.845 in |
Inner Ring Inside Diameter | 11.2 mm |
Inner Ring Inside Diameter | 0.440 in |
Inner Ring Length | 13.8 mm |
Inner Ring Length | 0.545 in |
Outer Ring Inside Diameter | 18.8 mm |
Outer Ring Inside Diameter | 0.740 in |
Colour | Red |
Compatible Tube Shape | Male |
Full Material | Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue