Menu Search

Toggle Screw Grommet

In stock

Nylon Eye Bolts are designed for light-duty applications. Since they are made of Nylon they have excellent dielectric properties and are corrosion-resistant to numerous solvents and oil-based products.

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email sales@essentracomponents.com and we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length Quick View
0101024EYEB100
$0.1083 - $0.2465 14500 In stock
10-24
1.750 in
0.875 in
0125020EYEB400
$0.3413 - $0.7771 In production
1/4-20
5.000 in
1.250 in
0137516EYEB200
$0.4459 - $1.0153 In production
3/8-16
3.500 in
1.250 in
0100832EYEB112
$0.0994 - $0.2262 41500 In stock
8-32
1.700 in
1.000 in
0125020EYEB200
$0.307 - $0.6989 15500 In stock
1/4-20
3.000 in
1.250 in
0137516EYEB100
$0.4073 - $0.9274 7000 In stock
3/8-16
2.500 in
0.875 in
0125020EYEB100
$0.2898 - $0.6598 19000 In stock
1/4-20
2.000 in
0.875 in
0131218EYEB100
$0.3376 - $0.7687 9500 In stock
5/16-18
2.250 in
0.875 in
0137516EYEB250
$0.4654 - $1.0596 13000 In stock
3/8-16
4.000 in
1.500 in
0100632EYEB075
$0.0922 - $0.2098 13000 In stock
6-32
1.250 in
0.625 in
0125020EYEB150
$0.2984 - $0.6794 8500 In stock
1/4-20
2.500 in
1.250 in
0131218EYEB200
$0.3644 - $0.8296 16000 In stock
5/16-18
3.250 in
1.250 in
0137516EYEB400
$0.5232 - $1.1913 In production
3/8-16
5.500 in
2.500 in
Eye Bolt

0101024EYEB100

Price Range
$0.2465 - $0.1083

Stock Levels
14500 In stock
Attributes
  • Overall Length
    1.750 in
  • Thread Length
    0.875 in
  • Thread Size
    10-24
  • Color
    Natural
  • Material
    Nylon
Eye Bolt

0125020EYEB400

Price Range
$0.7771 - $0.3413

Stock Levels
In production
Attributes
  • Overall Length
    5.000 in
  • Thread Length
    1.250 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    Nylon
Eye Bolt

0137516EYEB200

Price Range
$1.0153 - $0.4459

Stock Levels
In production
Attributes
  • Overall Length
    3.500 in
  • Thread Length
    1.250 in
  • Thread Size
    3/8-16
  • Color
    Natural
  • Material
    Nylon
Eye Bolt

0100832EYEB112

Price Range
$0.2262 - $0.0994

Stock Levels
41500 In stock
Attributes
  • Overall Length
    1.700 in
  • Thread Length
    1.000 in
  • Thread Size
    8-32
  • Color
    Natural
  • Material
    Nylon
Eye Bolt

0125020EYEB200

Price Range
$0.6989 - $0.307

Stock Levels
15500 In stock
Attributes
  • Overall Length
    3.000 in
  • Thread Length
    1.250 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    Nylon
Eye Bolt

0137516EYEB100

Price Range
$0.9274 - $0.4073

Stock Levels
7000 In stock
Attributes
  • Overall Length
    2.500 in
  • Thread Length
    0.875 in
  • Thread Size
    3/8-16
  • Color
    Natural
  • Material
    Nylon
Eye Bolt

0125020EYEB100

Price Range
$0.6598 - $0.2898

Stock Levels
19000 In stock
Attributes
  • Overall Length
    2.000 in
  • Thread Length
    0.875 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    Nylon
Eye Bolt

0131218EYEB100

Price Range
$0.7687 - $0.3376

Stock Levels
9500 In stock
Attributes
  • Overall Length
    2.250 in
  • Thread Length
    0.875 in
  • Thread Size
    5/16-18
  • Color
    Natural
  • Material
    Nylon
Eye Bolt

0137516EYEB250

Price Range
$1.0596 - $0.4654

Stock Levels
13000 In stock
Attributes
  • Overall Length
    4.000 in
  • Thread Length
    1.500 in
  • Thread Size
    3/8-16
  • Color
    Natural
  • Material
    Nylon
Eye Bolt

0100632EYEB075

Price Range
$0.2098 - $0.0922

Stock Levels
13000 In stock
Attributes
  • Overall Length
    1.250 in
  • Thread Length
    0.625 in
  • Thread Size
    6-32
  • Color
    Natural
  • Material
    Nylon
Eye Bolt

0125020EYEB150

Price Range
$0.6794 - $0.2984

Stock Levels
8500 In stock
Attributes
  • Overall Length
    2.500 in
  • Thread Length
    1.250 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    Nylon
Eye Bolt

0131218EYEB200

Price Range
$0.8296 - $0.3644

Stock Levels
16000 In stock
Attributes
  • Overall Length
    3.250 in
  • Thread Length
    1.250 in
  • Thread Size
    5/16-18
  • Color
    Natural
  • Material
    Nylon
Eye Bolt

0137516EYEB400

Price Range
$1.1913 - $0.5232

Stock Levels
In production
Attributes
  • Overall Length
    5.500 in
  • Thread Length
    2.500 in
  • Thread Size
    3/8-16
  • Color
    Natural
  • Material
    Nylon