Quantity | Unit price |
---|---|
1 - 49 | $7.2336 |
50 - 99 | $2.9001 |
100 - 999 | $1.2869 |
1000 - 1999 | $1.2236 |
2000 - 2999 | $1.1584 |
3000 - 3999 | $1.0934 |
4000 + | $1.0284 |
Internal Distance Across Flats | 27 mm |
---|---|
Internal Distance Across Flats | 1.063 in |
Nominal Head Size | 30 mm |
Nominal Head Size | 1.181 in |
Overall Diameter | 55 mm |
Overall Diameter | 2.165 in |
Overall Height | 23 mm |
Overall Height | 0.906 in |
Threaded Length | 13.5 mm |
Threaded Length | 0.531 in |
Compatible Thread Sizes (All) | M48 X 2.0 |
Compatible Thread Standard (All) | Metric |
Material | Nylon |
Colour | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue