Quantity | Unit price |
---|---|
1 - 49 | $13.3503 |
50 - 149 | $6.6835 |
150 - 249 | $2.6669 |
250 - 2499 | $1.1885 |
2500 - 4999 | $1.1268 |
5000 - 7499 | $1.0684 |
7500 + | $1.0101 |
Internal Distance Across Flats | 27 mm |
---|---|
Internal Distance Across Flats | 1.063 in |
Nominal Head Size | 30 mm |
Nominal Head Size | 1.181 in |
Overall Diameter | 50 mm |
Overall Diameter | 1.969 in |
Overall Height | 22 mm |
Overall Height | 0.866 in |
Threaded Length | 13.5 mm |
Threaded Length | 0.531 in |
Compatible Thread Sizes (All) | M45 X 2.0 |
Compatible Thread Standard (All) | Metric |
Material | Nylon |
Colour | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue