Quantity | Unit price |
---|---|
1 - 499 | $4.1024 |
500 - 999 | $2.0437 |
1000 - 4999 | $0.8205 |
5000 - 49999 | $0.365 |
50000 - 99999 | $0.3468 |
100000 - 149999 | $0.3286 |
150000 + | $0.3103 |
Internal Distance Across Flats | 12.0 mm |
---|---|
Internal Distance Across Flats | 0.472 in |
Nominal Head Size | 0.591 mm |
Nominal Head Size | 0.023 in |
Overall Diameter | 22.3 mm |
Overall Diameter | 0.878 in |
Overall Height | 17.5 mm |
Overall Height | 0.689 in |
Threaded Length | 9.3 mm |
Threaded Length | 0.366 in |
Compatible Thread Sizes (All) | M16 x 1.5 |
Compatible Thread Standard (All) | Metric |
Material | Nylon |
Colour | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue