Menu Search

Threaded Protection Caps - UNF/JIC Threads

In stock

Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: LDPE
  • Colour: Red, Blue

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) Overall Height View
$0.0578 - $0.7199 79551 In stock
5/8-18
0.813 in
G1A $0.0445 - $0.5536 55237 In stock
3/8-24
0.469 in
$0.0563 - $0.7028 12000 In stock
5/8 in
0.500 in
$0.0765 - $0.9547 232986 In stock
7/8 in
1.000 in
$0.0522 - $0.6499 14582 In stock
1/2 in
0.500 in
$0.3142 - $3.9178 7250 In stock
7/8-18
0.787 in
$0.1774 - $2.2231 7661 In stock
1/2-20
0.531 in
$0.106 - $1.4007 191295 In stock
1-5/16-12
0.875 in
G8A $0.0532 - $0.6654 101949 In stock
9/16-18
0.500 in
$0.4882 - $6.0943 5013 In stock
1-3/8-12
0.965 in
$0.4119 - $5.146 15100 In stock
1-3/16-12
0.752 in
$0.5676 - $7.0738 11690 In stock
1-7/16-12
0.854 in
G11A $0.0571 - $0.7121 65000 In stock
5/8 in
0.563 in
$0.0806 - $1.0074 3500 In stock
7/8 in
0.437 in
$0.0618 - $0.7727 13110 In stock
5/8-24
0.375 in
$0.0827 - $0.4602 13500 In stock
7/8 in
0.500 in
$0.1024 - $1.2795 1736 In stock
1-3/16 in
0.937 in
$0.0862 - $1.0743 42245 In stock
1-1/16-12
0.813 in
G3A $0.0467 - $0.583 9264 In stock
7/16 in
0.313 in
$0.0865 - $1.0806 93000 In stock
1-1/16 in
0.813 in
  • of 3
UNFJIC Threaded Protection Cap Compatible Thread Sizes 5/8-18 Threaded Height 20.7 mm | 0.813 in

G12A

Price Range
$0.7199 - $0.0578

Stock Levels
79551 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    5/8-18
  • Compatible Thread Standard (All)
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 3/8-24 Threaded Height 11.9 mm | 0.469 in

G1A

Price Range
$0.5536 - $0.0445

Stock Levels
55237 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    3/8-24
  • Compatible Thread Standard (All)
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 5/8 in

G9A

Price Range
$0.7028 - $0.0563

Stock Levels
12000 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    5/8 in
  • Compatible Thread Standard (All)
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 7/8 in

G18A

Price Range
$0.9547 - $0.0765

Stock Levels
232986 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    7/8 in
  • Compatible Thread Standard (All)
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1/2 in

G6A

Price Range
$0.6499 - $0.0522

Stock Levels
14582 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    1/2 in
  • Compatible Thread Standard (All)
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 7/8-18 Threaded Height 14 mm | 0.551 in

12075A

Price Range
$3.9178 - $0.3142

Stock Levels
7250 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low-Density Polyethylene
  • Color
    Red
  • Compatible Thread Sizes (All)
    7/8-18
  • Compatible Thread Standard (All)
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1/2-20 Threaded Height 9.5 mm | 0.374 in

10528A

Price Range
$2.2231 - $0.1774

Stock Levels
7661 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low-Density Polyethylene
  • Color
    Red
  • Compatible Thread Sizes (All)
    1/2-20
  • Compatible Thread Standard (All)
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-5/16-12 Threaded Height 22.2 mm | 0.875 in

G27A

Price Range
$1.4007 - $0.106

Stock Levels
191295 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    1-5/16-12
  • Compatible Thread Standard (All)
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 9/16-18 Threaded Height 12.7 mm | 0.500 in

G8A

Price Range
$0.6654 - $0.0532

Stock Levels
101949 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    9/16-18
  • Compatible Thread Standard (All)
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-3/8-12 Threaded Height 10.5 mm | 0.413 in

12654A

Price Range
$6.0943 - $0.4882

Stock Levels
5013 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low-Density Polyethylene
  • Color
    Red
  • Compatible Thread Sizes (All)
    1-3/8-12
  • Compatible Thread Standard (All)
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-3/16-12 Threaded Height 13 mm | 0.512 in

10163A

Price Range
$5.146 - $0.4119

Stock Levels
15100 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low-Density Polyethylene
  • Color
    Red
  • Compatible Thread Sizes (All)
    1-3/16-12
  • Compatible Thread Standard (All)
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-7/16-12 Threaded Height 15.2 mm | 0.598 in

10185A

Price Range
$7.0738 - $0.5676

Stock Levels
11690 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low-Density Polyethylene
  • Color
    Red
  • Compatible Thread Sizes (All)
    1-7/16-12
  • Compatible Thread Standard (All)
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 5/8 in

G11A

Price Range
$0.7121 - $0.0571

Stock Levels
65000 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    5/8 in
  • Compatible Thread Standard (All)
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 7/8 in

G19A

Price Range
$1.0074 - $0.0806

Stock Levels
3500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    7/8 in
  • Compatible Thread Standard (All)
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 5/8-24 Threaded Height 9.5 mm | 0.375 in

G13A

Price Range
$0.7727 - $0.0618

Stock Levels
13110 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    5/8-24
  • Compatible Thread Standard (All)
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 7/8 in

G20A

Price Range
$0.4602 - $0.0827

Stock Levels
13500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    7/8 in
  • Compatible Thread Standard (All)
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-3/16 in

G25A

Price Range
$1.2795 - $0.1024

Stock Levels
1736 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    1-3/16 in
  • Compatible Thread Standard (All)
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-1/16-12 Threaded Height 20.7 mm | 0.813 in

G22A

Price Range
$1.0743 - $0.0862

Stock Levels
42245 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    1-1/16-12
  • Compatible Thread Standard (All)
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 7/16 in

G3A

Price Range
$0.583 - $0.0467

Stock Levels
9264 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    7/16 in
  • Compatible Thread Standard (All)
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-1/16 in

G23A

Price Range
$1.0806 - $0.0865

Stock Levels
93000 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    1-1/16 in
  • Compatible Thread Standard (All)
    UNF Threads, JIC Threads