Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all-too-common time delays.
Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including: critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.
Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.
Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.
The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|
| $0.5476 - $3.1704 | 3496 In stock |
3.475 in
88.27 mm
|
3
|
||
| $1.61 - $9.3208 | 1523 In stock |
6.6 in
167.64 mm
|
6
|
||
| $0.1208 - $0.6994 | 10000 In stock |
0.63 in
16.0 mm
|
3/8-19
|
||
| $0.2659 - $1.5394 | 3000 In stock |
1.339 in
34.0 mm
|
1-11
|
||
| $0.0665 - $0.3853 | 25038 In stock |
0.709 in
18.0 mm
|
M18
|
||
| $0.0531 - $0.3071 | 340000 In stock |
0.986 in
25.04 mm
|
1-14
|
||
| $0.0255 - $0.1475 | 32500 In stock |
0.364 in
9.25 mm
|
3/8-24
|
||
| TS6A | $0.0342 - $0.198 | 17856 In stock |
0.551 in
14.0 mm
|
9/16-18
|
|
| TS9B | $0.0472 - $0.2737 | 177000 In stock |
0.802 in
20.37 mm
|
13/16-16
|
|
| $0.1019 - $0.5897 | 34000 In stock |
1.432 in
36.37 mm
|
1-7/16-12
|
||
| $0.0531 - $0.3071 | 29481 In stock |
0.986 in
25.04 mm
|
1-14
|
||
| $0.0798 - $0.4616 | 7949 In stock |
1.302 in
33.07 mm
|
1-5/16-12
|
||
| $0.2394 - $1.3855 | 3495 In stock |
2.491 in
63.27 mm
|
2-1/2-12
|
||
| TS9A | $0.0472 - $0.2737 | 56775 In stock |
0.802 in
20.37 mm
|
13/16-16
|
|
| $0.0702 - $0.4068 | 106600 In stock |
1.172 in
29.77 mm
|
1-3/16-12
|
||
| TS21A | $0.1412 - $0.8173 | 513 In stock |
1.668 in
42.37 mm
|
1-11/16-12
|
|
| TS16B | $0.0798 - $0.4616 | 56370 In stock |
1.302 in
33.07 mm
|
1-5/16-12
|
|
| $0.2394 - $1.3855 | 3200 In stock |
2.491 in
63.27 mm
|
2-1/2-12
|
||
| $0.0508 - $0.2945 | 19553 In stock |
0.873 in
22.17 mm
|
7/8-14
|
||
| $0.1936 - $1.1207 | 8100 In stock |
1.871 in
47.52 mm
|
1-7/8-12
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue