Quantity | Unit price |
---|---|
50 - 299 | $2.0067 |
300 - 1199 | $0.365 |
1200 + | $0.3468 |
Colour | Red |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 77 - 81.3 mm |
Outside Diameter Range | 3.030 - 3.200 in |
Inside Diameter Range | 73.2 - 77.9 mm |
Inside Diameter Range | 2.880 - 3.067 in |
Flange Diameter | 91.28 mm |
Flange Diameter | 3.594 in |
Overall Height | 20.6 mm |
Overall Height | 0.810 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue