Quantity | Unit price |
---|---|
100 - 999 | $1.0779 |
1000 - 3999 | $0.196 |
4000 + | $0.1861 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 44.2 - 54.9 mm |
Outside Diameter Range | 1.740 - 2.160 in |
Inside Diameter Range | 42.4 - 53.1 mm |
Inside Diameter Range | 1.668 - 2.091 in |
Flange Diameter | 58.67 mm |
Flange Diameter | 2.31 in |
Overall Height | 30.7 mm |
Overall Height | 1.210 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue