Standard Cable Tie - 1270 mm | 50.000 in ;

Item code: HDSB2-350-XL 31175 In stock

This Non-Releasable Strap & Buckle Tie is made of Black High Impact UV Stabilized Acetal;301 Stainless Steel. It's 1270 mm | 50.000 in long and 12.7 mm | 0.500 in wide

Specifications

Specifications

Imperial
Metric
Cable Bundle Diameter Range 15.100 in
Maximum Cable Bundle Diameter 15.100 in
Minimum Loop Tensile Strength 350 lbs
Overall Length 50.000 in
Overall Width 0.500 in
See all specs and customize
Add sample +
Print page

Pricing and options

Standard pack: 25

Order in multiple of 25

SKU price information
Quantity Unit price
1 + $4.4062
Standard pack: 25

Order in multiple of 25

Total price:

$4.41

1 x $4.4062

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email sales@essentracomponents.com and we will respond within 2 working days.

Specifications

Imperial
Metric
SKU attributes
Cable Bundle Diameter Range 15.100 in
Maximum Cable Bundle Diameter 15.100 in
Minimum Loop Tensile Strength 350 lbs
Overall Length 50.000 in
Overall Width 0.500 in
Color Black
Full Material High Impact UV Stabilized Acetal;301 Stainless Steel
Head Type Non-Releasable
Hole Type No Screw Hole
Special Features UV-Resistant
Special Features High-Impact
Tooth Material Stainless Steel
Material Flammability Standard UL94 V-2