Standard Cable Tie - 838.2 mm | 33.000 in ;

Item code: HDSB2-350-L 125 In stock

This Non-Releasable Strap & Buckle Tie is made of Black High Impact UV Stabilized Acetal;301 Stainless Steel. It's 838.2 mm | 33.000 in long and 12.7 mm | 0.500 in wide

Specifications

Specifications

Imperial
Metric
Cable Bundle Diameter Range 9.7 in
Maximum Cable Bundle Diameter 9.7 in
Minimum Loop Tensile Strength 350 lbs
Overall Length 33.000 in
Overall Width 0.500 in
See all specs and customize
Add sample +
Print page

Pricing and options

Standard pack: 25

Order in multiple of 25

SKU price information
Quantity Unit price
1 + $3.6374
Standard pack: 25

Order in multiple of 25

Total price:

$3.64

1 x $3.6374

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email sales@essentracomponents.com and we will respond within 2 working days.

Specifications

Imperial
Metric
SKU attributes
Cable Bundle Diameter Range 9.7 in
Maximum Cable Bundle Diameter 9.7 in
Minimum Loop Tensile Strength 350 lbs
Overall Length 33.000 in
Overall Width 0.500 in
Color Black
Full Material High Impact UV Stabilized Acetal;301 Stainless Steel
Head Type Non-Releasable
Hole Type No Screw Hole
Special Features UV-Resistant
Special Features High-Impact
Tooth Material Stainless Steel
Material Flammability Standard UL94 V-2