Standard Cable Tie - 1270 mm | 50.000 in ;

Item code: HDSB1-350-XL 550 In stock

This Non-Releasable Strap & Buckle Tie is made of Black . It's 1270 mm | 50.000 in long and 12.7 mm | 0.500 in wide

Specifications

Specifications

Imperial
Metric
Cable Bundle Diameter Range 15.100 in
Maximum Cable Bundle Diameter 15.100 in
Minimum Loop Tensile Strength 350 lbs
Overall Length 50.000 in
Overall Width 0.500 in
See all specs and customize
Add sample +
Print page

Pricing and options

Standard pack: 25

Order in multiple of 25

SKU price information
Quantity Unit price
1 - 99 $2.6047
100 - 999 $2.5288
1000 - 9999 $2.0052
10000 - 24999 $1.7267
25000 - 49999 $1.6599
50000 + $1.4928
Standard pack: 25

Order in multiple of 25

Total price:

$2.60

1 x $2.6047

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email sales@essentracomponents.com and we will respond within 2 working days.

Specifications

Imperial
Metric
SKU attributes
Cable Bundle Diameter Range 15.100 in
Maximum Cable Bundle Diameter 15.100 in
Minimum Loop Tensile Strength 350 lbs
Overall Length 50.000 in
Overall Width 0.500 in
Color Black
Head Type Non-Releasable
Hole Type No Screw Hole
Tooth Material Stainless Steel
Material Flammability Standard UL94 V-2