Item code:
HDSB1-350-R
Quantity | Unit price |
---|---|
50 + | $1.774 |
For large volumes and customized products, add to your cart and click request a quote, or email sales@essentracomponents.com and we will respond in 24 hours or next business day
Maximum Cable Bundle Diameter | 101.6 mm |
---|---|
Maximum Cable Bundle Diameter | 4.000 in |
Minimum Loop Tensile Strength | 158.8 kg |
Minimum Loop Tensile Strength | 350 lbs |
Overall Length | 381 mm |
Overall Length | 15.000 in |
Overall Width | 12.7 mm |
Overall Width | 0.500 in |
Color | Black |
Head Type | Non-Releasable |
Hole Type | No Screw Hole |
Tooth Material | Stainless Steel |
Material Flammability Standard | UL94 V-2 |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue