Quantity | Unit price |
---|---|
1 - 312 | $1.9226 |
313 - 624 | $0.8705 |
625 - 1249 | $0.6087 |
1250 - 6249 | $0.3482 |
6250 - 12499 | $0.3301 |
12500 + | $0.3135 |
Compatible Tube Size | 25.4 mm |
---|---|
Compatible Tube Size | 1.000 in |
Compatible Tube Gauge | 16-20 |
Material | LDPE |
Full Material | Low Density Polyethylene |
Colour | Black |
Finish | Polished |
Head Shape | Dome |
Fitting Style | Ribbed |
Metal Prongs | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue