Quantity | Unit price |
---|---|
1 - 437 | $1.842 |
438 - 874 | $0.8391 |
875 - 1749 | $0.5873 |
1750 - 8749 | $0.3354 |
8750 - 17499 | $0.3196 |
17500 + | $0.3023 |
Compatible Tube Size | 22.2 mm |
---|---|
Compatible Tube Size | 0.875 in |
Compatible Tube Gauge | 16-20 |
Material | LDPE |
Full Material | Low Density Polyethylene |
Colour | Black |
Finish | Polished |
Head Shape | Dome |
Fitting Style | Ribbed |
Metal Prongs | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue