Quantity | Unit price |
---|---|
1000 - 9999 | $0.1438 |
10000 - 24999 | $0.1381 |
25000 + | $0.1327 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter | 7.9 mm |
---|---|
Compatible Cable Diameter | 0.312 in |
Hole Diameter | 4.6 mm |
Hole Diameter | 0.182 in |
Overall Width | 12.7 mm |
Overall Width | 0.500 in |
Colour | Natural |
Fitting Style | Screw |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue