Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic split washers, commonly referred to as plastic retaining rings or open washers, are designed for general-purpose slip-on applications where basic spacing, positioning, or light retention is required.
Ideal for light assemblies, prototyping and non-critical applications. The open design allows for easy installation over shafts or fasteners, without the need for tools.
Manufactured from durable POM, they benefit from excellent corrosion resistance, electrical insulation and reduced weight compared to metal alternatives.
Material: POM Color: Black, Red Series Code: SR1933, SR1938,
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Color | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|
| $0.0779 - $0.121 | 1500 In stock |
Red
|
0.098 in
2.5 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1013 - $0.1571 | 1500 In stock |
Red
|
0.209 in
5.3 mm
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1326 - $0.1897 | 1500 In stock |
Red
|
0.354 in
9.0 mm
|
0.63 in
16.0 mm
|
0.138 in
3.5 mm
|
||
| $0.1558 - $0.2247 | 1500 In stock |
Black
|
0.472 in
12.0 mm
|
0.906 in
23.0 mm
|
0.063 in
1.6 mm
|
||
| $0.0897 - $0.1391 | Request the lead time here |
Black
|
0.236 in
6.0 mm
|
0.551 in
14.0 mm
|
0.051 in
1.3 mm
|
||
| $0.0858 - $0.133 | 1000 In stock |
Black
|
0.197 in
5.0 mm
|
0.433 in
11.0 mm
|
0.043 in
1.1 mm
|
||
| $0.0858 - $0.133 | 1500 In stock |
Red
|
0.138 in
3.5 mm
|
0.295 in
7.5 mm
|
0.098 in
2.5 mm
|
||
| $0.1708 - $0.248 | 1500 In stock |
Red
|
0.433 in
11.0 mm
|
0.748 in
19.0 mm
|
0.157 in
4.0 mm
|
||
| $0.0625 - $0.0965 | 3000 In stock |
Black
|
0.091 in
2.3 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0936 - $0.1451 | Request the lead time here |
Black
|
0.276 in
7.0 mm
|
0.551 in
14.0 mm
|
0.051 in
1.3 mm
|
||
| $0.117 - $0.1814 | Request the lead time here |
Red
|
0.276 in
7.0 mm
|
0.512 in
13.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0779 - $0.121 | 1500 In stock |
Black
|
0.157 in
4.0 mm
|
0.354 in
9.0 mm
|
0.043 in
1.1 mm
|
||
| $0.0936 - $0.1451 | 1500 In stock |
Red
|
0.177 in
4.5 mm
|
0.354 in
9.0 mm
|
0.098 in
2.5 mm
|
||
| $0.0703 - $0.1089 | 1500 In stock |
Black
|
0.126 in
3.2 mm
|
0.276 in
7.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1249 - $0.1931 | 1500 In stock |
Black
|
0.354 in
9.0 mm
|
0.728 in
18.5 mm
|
0.055 in
1.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue